??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Cornellcookson
Description
SmokeShield™ Elevator Elevator Shaft Smoke Curtain
Bill of material
SmokeShield Elevator Face Of Wall
ORDERNO
SmokeShield Elevator Face Of Wall
VAR04_CSI
04 csi
08 34 83
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASSEMBLY_CODE
assembly code
B2030410
BOTTOM_BAR
bottom bar
CAD_RESOURCES
cad resources
https://www.cooksondoor.com/architectural-resource-homepage/24-hour-drawings
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COOKSON_PRODUCTS
cookson products
https://www.cooksondoor.com/products/
COOKSON_PROJECTS
cookson projects
https://www.cooksondoor.com/inspiration/project-gallery
COST
cost
0
COST_NOTE
cost note
Based on size, materials selected. Consult Cookson.
CURTAIN
curtain
Curtain is composed of 0.002In thick transparent nylon film
CURTAIN_FILM_2IN_OC_STANDARD
curtain film 2in oc standard
CURTAIN_GRAPHICS
curtain graphics
Clearly delineated emergency operation curtain mounted switch with the word “OPEN” on each side of curtain. Clearly delineated lift handle operational icon.
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Alarm activated elevator door smoke containment system designed to seal the hoistway opening from smoke and air infiltration.
DESIGN_OPTION
design option
-1
DISTANCE_BETWEEN_GUIDES
distance between guides
-7.250
DISTRIBUTOR_LOCATOR
distributor locator
https://www.cooksondoor.com/find-a-dealer
DOOR_OPENING_HEIGHT
door opening height
48.000
EDGE_RETENTION
edge retention
Continuous formed strips mechanically interlocking to guide channel to provide complete curtain reseal after each cycle.
ELEVATORJAMBHEIGHT_OD
elevatorjambheight_od
72
ELEVATORJAMBWIDTH_OD
elevatorjambwidth_od
48.000
FAMILY_NAME
family name
FIRE_RATING
fire rating
FUNCTION
function
0
GUARD_WIDTH
guard width
48.000
GUIDES
guides
HEAD_BOX
head box
24 Gauge cold rolled powder coated steel housing, 20 gauge cold rolled powder coated steel mounting plat. Bottom access panel for control box, battery and motor.
HEADBOX_HEIGHT
headbox height
120.000
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
0
HEIGHT_NOTE
height note
Maximum 12ft wide and 12ft high
HOOD
hood
HOST
host
1
JAMB_DIMENSION_NOTE
jamb dimension note
Face of Wall: 2-1/4 inches (57.2 mm) wide; 1 inch deep. Consult Cornell when dimensions are critical.
KEYNOTE
keynote
LEED_INFORMATION
leed information
https://www.cooksondoor.com/architectural-resource-homepage/leed-information
LENGTH_NOTE
length note
Distance Between Guides + 10.797
LIFT_STRAP
lift strap
3/16 inch (4.76mm) thick, 1 inch (25mm) wide nylon webbing, anchored to bottom bar and to curtain.
LISTINGS
listings
UL 1784 Test Standard for Air Leakage; UL 325, ASTM E864. Complies with IBC 2003,2006, 2009, 2012, 2015, 2018.
MANUFACTURER
manufacturer
Cookson: 1901 Litchfield Road, Goodyear, AZ 85338. Telephone: (800) 294-4358
MASSUNIT
massunit
1
MODEL
model
SmokeShield® Elevator - Model # - ERF 10
MOTOR_OPERATOR
motor operator
24V DC Motor and Controls, with standard battert back-up. Electrically activated by the [local smoke detector] [fire alarm control panel]. 10 second time delay to close upon activation.Automatic reset when alarm cleared.Automatic curtain re-open on alarm clearance
MOUNTING
mounting
Face of Wall - Offset or Over Frame with headerbox below or flush with ceiling
OMNICLASS_NUMBER
omniclass number
23.30.60.17.14
OMNICLASS_TITLE
omniclass title
Smoke Curtains and Shutters
OPENINGHEIGHT
openingheight
72
OPENINGWIDTH
openingwidth
48.000
OPERATION
operation
24V DC Motor and Controls, with standard battert back-up. Electrically activated by the [local smoke detector] [fire alarm control panel]. 10 second time delay to close upon activation.Automatic reset when alarm cleared.Automatic curtain re-open on alarm clearance
OPERATOR_HEIGHT
operator height
64
OPERATOR_WIDTH
operator width
70
PRODUCT_OPTIONS
product options
Wire directly to emergency back-up source
PRODUCT_PAGE
product page
https://www.cooksondoor.com/product/smokeshield-elevator_k
REPRESENTATIVE_DISCLAIMER
representative disclaimer
Cookson products are sold and installed through a nationwide network of independent distributors.
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SHUTTER_WIDTH
shutter width
47.938
SIZING_DISCLAIMER
sizing disclaimer
Minimum openings of 3ft wide x 4ft high and Max openings up to 12ft wide x 12ft high standard construction. Consult Cornell for larger sizes. Exceeding maximum size may require UL approval.
SMOKE_CONTROL_WINDLOAD
smoke control windload
UL 1784 Test Standard for Air Leakage: UL Listed. Not to exceed 3 cfm (0.001416 m3/s) per sf of door opening at 0.1 in (25 Pa) water pressure differential at ambient temperature and 400 degrees F (204 degrees C) tested per IBC 2006, 2009, and 2012, 2015
SMOKESHIELD_HEADBOX_ELEVATION
smokeshield headbox elevation
73
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SPECIFICATIONS
specifications
https://www.cooksondoor.com/architectural-resource-homepage/download-library
SSE_HEIGHT_ABOVE_4FT
sse height above 4ft
0
SSE_HEIGHT_BELOW_4FT
sse height below 4ft
1
SUBCATEGORY
subcategory
Roll Up
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.cooksondoor.com
URL_CAD
url cad
URL_PHOTOGRAPHS
url photographs
https://www.cooksondoor.com/product/smokeshield-elevator_k
URL_SPECIFICATIONS
url specifications
https://www.cooksondoor.com/product/smokeshield-elevator_k
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WALL_CONSTRUCTION
wall construction
Drywall (steel or wood studs), structural steel, and masonry.
WIDTH
width
36
WIDTH_NOTE
width note
Minimum 3ft wide and 4ft high
NAME
name
SmokeShield Elevator Face Of Wall
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions