??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acudor
Description
Smoke Vent Double LeafSVG & SVA UL LISTED SMOKE VENT Double Leaf Galvanized or Aluminum
Bill of material
Smoke Vent Double LeafSVG & SVA UL LISTED SMOKE VENT Double Leaf Galvanized or Aluminum
ORDERNO
Smoke Vent Double LeafSVG & SVA UL LISTED SMOKE VENT Double Leaf Galvanized or Aluminum
ASSEMBLY_CODE
assembly code
C1020700
CATEGORY
category
COST
cost
0
CREATION_DATE
creation date
08/30/2018
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Galvanized Single Leaf Smoke Vent
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
24.000
HOST
host
5
INSTALLATION_TYPE
installation type
Surface Mount
KEYNOTE
keynote
LENGTH
length
12.000
MANUFACTURER
manufacturer
Acudor
MASSUNIT
massunit
1
MATERIAL
material
Galvanized Steel-Acudor-14 Gauge G90-Baked Polyester Enamel
MODEL
model
SVG2424
OMNICLASS_NUMBER
omniclass number
23.40.00.00
OMNICLASS_TITLE
omniclass title
Equipment and Furnishings
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://acudor.com/images/acudor/accessdoors/roof/SVA-SVG/SVG_SingleLeaf_PS.pdf
PRODUCT_PAGE_URL
product page url
https://acudor.com/index.php/products/smoke-vents/sva-svg-single-leaf
REVISED_DATE
revised date
08/30/2018
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://acudor.com/
WIDTH
width
24.000
NAME
name
Smoke Vent Double LeafSVG & SVA UL LISTED SMOKE VENT Double Leaf Galvanized or Aluminum
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions