??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Adels-Contact
Description
SMDblank 1
Bill of material
_1
ORDERNO
_1
CLAMPING_UNITS_PER_POLE
clamping units per pole
1
CONNECTION_TYPE
connection type
screwless
CONTACT_MATERIAL
contact material
Spring Steel, Copper
CORE_CROSS_SECTION_MAX_
core cross-section max.
0.5 mm²
CORE_CROSS_SECTION_MIN_
core cross-section min.
horizontal 0.2 mm². vertikal 0.5 mm² mm²
CURRENT_RATING
current rating
4.0 A
EAN
ean
4028012123865
HORIZONTAL_STRIPPING_LENGTH
horizontal stripping length
3.0 mm
LOWER_LIMIT_TEMPERATURE
lower limit temperature
-40 °C
MAX__AMBIENT_TEMPERATURE_OPERATION
max. ambient temperature operation
85 °C
NUMBER_OF_POLES
number of poles
1 pole
PU
pu
2,800 (tape-on-reel)
REFERENCE_NUMBER__REF__NO__
reference number (ref. no.)
351901
TYPE
type
terminal block
TYPE_OF_CONDUCTOR_FLEXIBLE
type of conductor flexible
yes
TYPE_OF_CONDUCTOR_SOLID
type of conductor solid
yes
TYPE_OF_CONDUCTOR_STRANDED
type of conductor stranded
yes
UPPER_LIMIT_TEMPERATURE
upper limit temperature
105 °C
VERTICAL_STRIPPING_LENGTH
vertical stripping length
8.0-9.0 mm
VOLTAGE_RATING
voltage rating
320 V
NAME
name
_1
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions