??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Joule
Description
Smartplumb Compact
Bill of material
Smartplumb Compact
ORDERNO
Smartplumb Compact
ASSEMBLY_CODE
assembly code
HUGH-230COM-3C
CAN_HOST_REBAR
can host rebar
0
CASING_MATERIAL
casing material
Painted Galvanised Carbon Steel DX51D
CATEGORY
category
COIL_MATERIAL
coil material
Stainless Steel Tube AISI 316L
COIL_RATING__KW_
coil rating (kw)
32
COLD_INLET_DIA_
cold inlet dia.
22.000
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYLINDER_MATERIAL
cylinder material
Stainless Steel Duplex LDX 2101
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEAT_FLOW_ZONE_1_DIA_
heat flow zone 1 dia.
22.000
HEAT_FLOW_ZONE_2_DIA_
heat flow zone 2 dia.
22.000
HEAT_FLOW_ZONE_3_DIA_
heat flow zone 3 dia.
22.000
HEAT_LOSS__W_
heat loss (w)
78.540
HEAT_PUMP_FLOW_DIA_
heat pump flow dia.
28
HEAT_PUMP_RETURN_DIA_
heat pump return dia.
28
HEAT_UP_TIME__MIN____COIL_RATING
heat up time (min) @ coil rating
22
HEATING_ELEMENT
heating element
1. No. Incoloy Immersion
HEATING_RETURN_DIA_
heating return dia.
28
HOST
host
5
HOT_OUTLET_DIA_
hot outlet dia.
22.000
INSULATION_MATERIAL
insulation material
Polyurethane foam CFC-Free and HCFC Free
KEYNOTE
keynote
MANUFACTURER
manufacturer
Joule Group
MASSUNIT
massunit
1
MAX_OPERATING_PRESSURE__BAR_
max operating pressure (bar)
3
MAX_WORKING_TEMP__C_
max working temp (c)
90
MODEL
model
230L Smartplumb Compact 3 Zone
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TEST_PRESSURE__BAR_
test pressure (bar)
10
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_DEPTH__MM_
unit depth (mm)
636
UNIT_HEIGHT_EXCLUDING_PIPE__MM_
unit height excluding pipe (mm)
1900
UNIT_WIDTH__MM_
unit width (mm)
595.000
URL
url
file:///C:/Users/USER/Downloads/230L%20Pre-Plumbed%20Compact%20High%20Gain%20Spec%20(2).pdf
WEIGHT__EMPTY__KG
weight (empty) kg
90
WEIGHT__FULL__KG
weight (full) kg
320
NAME
name
Smartplumb Compact
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions