??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Corian Design
Description
Smart Shower Trays
Bill of material
Smart_8211
ORDERNO
Smart_8211
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BARCODE
barcode
n/a
CATEGORY
category
n/a
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Glacier white
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
30
DESCRIPTION
description
n/a
DESIGN_OPTION
design option
-1
DRAINSIZE
drainsize
90.0000001368
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
n/a
FEATURES
features
n/a
FINISH
finish
n/a
FORM
form
n/a
GRADE
grade
n/a
HASTRAY
hastray
1
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
IFCEXPORTAS
ifcexportas
IfcSanitaryTerminalType
IFCEXPORTTYPE
ifcexporttype
SHOWER
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INTEGRALACCESSORIES
integralaccessories
n/a
LENGTH
length
1200
MANUFACTURERNAME
manufacturername
DuPont™ Corian®
MANUFACTURERURL
manufacturerurl
www.corian.co.uk
MASSUNIT
massunit
1
MATERIAL
material
n/a
MATERIALSBODY
materialsbody
n/a
MATERIALTHICKNESS
materialthickness
0
MODELNUMBER
modelnumber
8211
MODELREFERENCE
modelreference
Smart 8211
NAME
name
Smart Shower Trays
NBSDESCRIPTION
nbsdescription
Shower trays
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
45-35-70/336
NBSTYPEID
nbstypeid
n/a
NOMINALDEPTH
nominaldepth
800
NOMINALHEIGHT
nominalheight
30
NOMINALLENGTH
nominallength
1200
NOMINALWIDTH
nominalwidth
0
OVERFLOWANDWASTEHOLESWASTE
overflowandwasteholeswaste
n/a
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
www.dupont.co.uk/products-and-services/construction-materials/surface-design-materials/brands/corian-solid-surfaces/products/sinks.html?elqTrackId=01f5f20e93e848a3ab5f9e2efde4dc0f&elqaid=1733&elqat=2
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
0
SHOWERHEADDESCRIPTION
showerheaddescription
n/a
SHOWERTYPE
showertype
NotKnown
SIZE
size
1200x800x30mm
SLOPELENGTH
slopelength
700
SLOPEWIDTH
slopewidth
700.000240686086
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TRAYPLACEMENTABOVESURFACE
trayplacementabovesurface
1
UNICLASS2015CODE
uniclass2015code
Pr_40_20_06_84
UNICLASS2015TITLE
uniclass2015title
Shower trays
UNICLASS2015VERSION
uniclass2015version
Products v1.3
VENT_CONNECTION
vent connection
0
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WIDTH
width
800
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions