??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Joule
Description
Smart Plumb Pre Plumb
Bill of material
Smart Plumb Pre Plumb
ORDERNO
Smart Plumb Pre Plumb
AQUASTAT_ANGLE
aquastat angle
50
AQUASTAT_DIAMETER
aquastat diameter
12
AQUASTAT_POCKET
aquastat pocket
1710
ASSEMBLY_CODE
assembly code
HUGH-400130-3C
CAN_HOST_REBAR
can host rebar
0
CASING_MATERIAL
casing material
Painted Galvanised Carbon Steel DX51D
CATEGORY
category
COIL_CONNECTION
coil connection
28
COIL_MATERIAL
coil material
Stainless Steel Tube AISI 316L
COIL_RATING__KW_
coil rating (kw)
60
COLD_FEED_RADIUS
cold feed radius
11.000
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_SUPPLY
cw supply
2110
CYLIDNER_RADIUS
cylidner radius
270
CYLINDER_HEIGHT
cylinder height
2160
CYLINDER_MATERIAL
cylinder material
Stainless Steel Duplex LDX 2101
DEFAULT_ELEVATION
default elevation
1030
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DHW_DRAW_OFF_DIAMETER
dhw draw off diameter
22.000
DN15
dn15
1
ENERGY_EFFICIENCY
energy efficiency
C/B
FAMILY_NAME
family name
HEAT_LOSS__W_
heat loss (w)
115
HEAT_UP_TIME__MIN_
heat up time (min)
112
HEATING_ELEMENT
heating element
1 No. Incoloy Immersion, 3kW
HEATING_ZONE_ANGLE
heating zone angle
20.000
HEATING_ZONE_FLOW
heating zone flow
550
HEATING_ZONE_FLOW_RADIUS
heating zone flow radius
11.000
HEATING_ZONE_HEIGHT
heating zone height
550
HEATING_ZONE_RETURN
heating zone return
199.998
HEATING_ZONE_RETURN_RADIUS
heating zone return radius
14
HOST
host
5
HOT_WATER_VOLUME__L_
hot water volume (l)
400
ICG_ANGLE
icg angle
73.493
IMMERSION_1
immersion 1
581
IMMERSION_1_ANGLE
immersion 1 angle
17.400
IMMERSION_ANGLE
immersion angle
30.000
INSULATION_MATERIAL
insulation material
Polyurethane foam CFC-Free and HCFC Free
KEYNOTE
keynote
MANUFACTURER
manufacturer
Joule
MASSUNIT
massunit
1
MAX_WORKING_TEMP__C_
max working temp (c)
90
MAX__OPERATING_PRESSURE__BAR_
max. operating pressure (bar)
3
MODEL
model
400-130 Smartplumb
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRIM__FLOW_PUMP_VALVE
prim. flow pump valve
500.000
PRIM__FLOW_PUMP_VALVE_RADIUS
prim. flow pump valve radius
14
PRIM__HEATING_CONN_RADIUS
prim. heating conn radius
7.500
PRIM__HEATING_CONNECTION
prim. heating connection
220.000
PRIMARY_FLOW_ANGLE
primary flow angle
30.000
PRIMARY_HEATING_CONNECTION_ANGLE
primary heating connection angle
50.000
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SEC_RETURN_ANGLE
sec return angle
50
SECONDARY_RETURN
secondary return
1810
SECONDARY_RETURN_DIAMETER
secondary return diameter
12
SHARED
shared
0
SR_RADIUS
sr radius
6
T_P_ANGLE
t&p angle
52.800
TEST_PRESSURE__BAR_
test pressure (bar)
10
TUNDISH_FLOW_RADIUS
tundish flow radius
11.000
TUNDISH_HEIGHT
tundish height
1760
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WEIGHT__EMPTY__KG
weight (empty) kg
113
WEIGHT__FULL__KG
weight (full) kg
643
NAME
name
Smart Plumb Pre Plumb
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions