??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
ALFA PLASTIC
Description
Slim Fluorescent Enclosure Lamp T5
Bill of material
LAMP3605-115V
ORDERNO
CASING
casing
Plastic; white
CONFORMITY
conformity
CE
CONNECTION
connection
Plung-in cable 1.8 m long inside the package
DIMENSIONS_HXWXD
dimensions hxwxd
DOOR_LIMIT_SWITCH
door limit switch
FINRIP
DOOR_LIMIT_SWITCH_WITHOUT_BLOCK
door limit switch without block
FINCOR
LAMP_TYPE
lamp type
T5 fluorescent lamp with integrated elettronic ballast
MOUNTING
mounting
Screws; hidden behind the lamp
OPERATING_TEMPERATURE
operating temperature
-20+50 (-4+122)
PLASTIC_BRACKET
plastic bracket
STAF36
PLASTIC_CLIP
plastic clip
CLIP36
POWER_CONSUMPTION
power consumption
POWER_SUPPLY
power supply
PROTECTION_DEGREECLASS
protection degreeclass
IP20Classe II
SAFETY_FLASHING_DEVICE_WITH_LAMP_AND_AUXILIARY_SWITCHES
safety flashing device with lamp and auxiliary switches
FSLA
SAFETY_FLASHING_DEVICE_WITH_LAMP_SWITCH
safety flashing device with lamp switch
FSL
SERIES_OF_LAMPS
series of lamps
Possible with malemale extension cable; max 100W total series
SERVICE_LIFE
service life
5000
STORAGE_TEMPERATURE
storage temperature
-45+80 (-49+176)
WEIGHT
weight
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions