??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
AGS
Description
Slim Enclosure
Bill of material
AGS Mini Merlin
ORDERNO
AGS Mini Merlin
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEFAULT_HEIGHT
default height
4.000
DESCRIPTION
description
The Mini Merlin is a dual gas sensor carefully designed and tested to monitor levels of Natural Gas - Methane (CH4) and Carbon Monoxide (CO) in the air. If there is a dangerous build-up of gas or unsafe levels of carbon monoxide at the sensor, this device can shut off the gas supply via a gas safety valve and/or a gas fire appliance. This device has additional features for resetting systems, as well as audible and visual alarms - it can also be integrated with a Building Management System (BMS).
DESIGN_OPTION
design option
-1
HOST
host
0
LOAD
load
120.000
MANUFACTURER
manufacturer
American Gas Saftey, LLC.
MASSUNIT
massunit
1
MODEL
model
AGS Mini Merlin
OMNICLASS_NUMBER
omniclass number
23.80.30.11.17
OMNICLASS_TITLE
omniclass title
Distribution Boards and Control Panels
PART_TYPE
part type
17
PRODUCT_INFORMATION
product information
https://americangassafety.com/product/mini-merlin/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUBFEED_LUGS
subfeed lugs
0
TYPE_COMMENTS
type comments
The Mini Merlin is a dual gas sensor carefully designed and tested to monitor levels of Natural Gas - Methane (CH4) and Carbon Monoxide (CO) in the air. If there is a dangerous build-up of gas or unsafe levels of carbon monoxide at the sensor, this device can shut off the gas supply via a gas safety valve and/or a gas fire appliance. This device has additional features for resetting systems, as well as audible and visual alarms - it can also be integrated with a Building Management System (BMS).
URL
url
https://americangassafety.com/product/mini-merlin/
VERSION
version
2019
VOLTAGE
voltage
120VAC
WORK_PLANE_BASED
work plane-based
0
NAME
name
AGS Mini Merlin w Slim Enclosure
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions