??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Entrematic
Description
Sliding gate automation residential ditec neos plus 1000
Bill of material
sliding_gate_automation_residential_ditec_neos_plus_1000
GATEVISIBILITY
Gate Visibility
1
TORQUETHRUST
Torque/Thrust
1000 N
STROKECONTROL
Stroke control
limit switch + virtual encoder
RELEASEFORMANUALOPENING
Release for manual opening
key-operated
PROTECTIONRATING
Protection rating
IP 24D
PRODUCTDIMENSIONSMM
Product dimensions (mm)
335x220x325
POWERSUPPLY
Power supply
230 V AC, 50/60 Hz
POWERINPUT
Power input
2A
OPERATINGTEMPERATURE
Operating temperature
-20°C / +55°C (-35°C / +55°C with NIO enabled)
OPENINGSPEED
Opening speed
0.1 - 0.19 m/s
MAXIMUMOPENING
Maximum opening
20m
MAXIMUMCAPACITY
Maximum capacity
1000 kg
INTERMITTENTOPERATION
Intermittent operation
S2 = 30 min, S3 = 50%
ELECTROMECHANICALACTUATOR
Electromechanical actuator
for sliding gates up to 1000 kg
DUTYCLASS
Duty class
4 - intensive
CONTROLPANEL
Control panel
CS12M (built-in)
CLOSINGSPEED
Closing speed
0.1 - 0.19 m/s
WEIGHTNETKG
Weight Net (Kg)
0
REGIONSOUTHAMERICA
Region South America
AR, BO, BR, CL, CO, EC, FK, GF, GY, PE, PY, SR, UY, VE
REGIONOCEANIA
Region Oceania
AS, AU, CK, FJ, FM, GU, KI, MH, MP, NC, NF, NR, NU, NZ, PF, PG, PN, PW, SB, TK, TL, TO, TV, UM, WF, WS, VU
REGIONNORTHAMERICA
Region North America
AG, AI, AW, BB, BL, BM, BQ, BS, BZ, CA, CR, CU, CW, DM, DO, GD, GL, GP, GT, HN, HT, JM, KN, KY, LC, MF, MQ, MS, MX, NI, PA, PM, PR, SV, SX, TC, TT, US, VC, VG, VI
REGIONMIDDLEEAST
Region Middle East
AE, AF, BH, EG, IL, IQ, IR, JO, KW, LB, OM, PS, QA, SA, SY, TR, YE
REGIONEUROPE
Region Europe
AD, AL, AT, AX, BA, BE, BG, BY, CH, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GG, GI, GR, HR, HU, IE, IM, IS, IT, JE, LI, LT, LU, LV, MC, MD, ME, MK, MT, NL, NO, PL, PT, RO, RS, RU, SE, SI, SJ, SK, SM, UA, VA
REGIONASIA
Region Asia
AM, AZ, BD, BN, BT, CC, CN, CX, GE, HK, ID, IN, IO, JP, KG, KH, KP, KR, KZ, LA, LK, MM, MN, MO, MV, MY, NP, PH, PK, SG, TH, TJ, TM, TW, UZ, VN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
AO, BF, BI, BJ, BW, CD, CF, CI, CM, CV, DJ, DZ, EH, ER, ET, GA, GH, GM, GN, GQ, GW, KE, KM, LR, LS, LY, MA, MG, ML, MR, MU, MW, MZ, NA, NE, NG, RE, SC, SD, SH, SL, SN, ST, SZ, TD, TG, TN, TZ, UG, YT, ZA
PRODUCTGROUP
Product group
Sliding Gates
PRODUCTFAMILY
Product family
Gate Automation & Barriers
PRODUCTSKU
Product SKU
dit-neos
NOMINALWIDTH
Nominal width
335
NOMINALHEIGHT
Nominal height
325
MANUFACTURERNAME
Manufacturer name
Entrematic
MANUFACTURERCOUNTRY
Manufacturer country
China
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Italy
UNIFORMATIIDESCRIPTION
Uniformat II Description
Other Equipment
UNIFORMATIICODE
Uniformat II Code
E1090
UNICLASS2015NAME
Uniclass 2015 Name
Aluminium gates
UNICLASS2015CODE
Uniclass 2015 Code
Pr_30_59_34_02
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Gate Closers
UNICLASS20CODE
Uniclass 2.0 Code
PR-36-59-33
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Gates
UNICLASS14CODE
Uniclass 1.4 Code
L4412
UNSPSCCODE
UNSPSC Code
46161510
OMNICLASSDESCRIPTION
OmniClass Description
Sliding Gates
OMNICLASSCODE
OmniClass Code
23-11 25 15 15
NBSREFERENCEDESCRIPTION
NBS Reference Description
Gate Closers
NBSREFERENCECODE
NBS Reference Code
36-59-33
MASTERFORMAT2014DESCRIPTION
Masterformat 2014 Description
Sliding Parking Gates
MASTERFORMAT2014CODE
Masterformat 2014 Code
11 12 33.16
IFCCLASSIFICATION
IFC Classification
Object
BIMOBJECTCATEGORY
BIMobject category
Gates
MATERIALSECONDARY
Material secondary
Plastic
MATERIALMAIN
Material main
Steel
GATELENGTH
Gate Length
2500 mm
GATEHEIGHT
Gate Height
1200 mm
URL
http://www.ditecentrematic.com/products/automatic-gates/sliding-gates/neos
PRODUCTURL
Product url
http://www.ditecentrematic.com/products/automatic-gates/sliding-gates/neos
PRODUCTGUID
Product Guid
a7dfbdf9-006a-4f14-9700-f25381c4a6fe
INSTALLATIONINSTRUCTIONS
Installation instructions
http://ftp.ditec.it/manuali/Manuali_Quarto/NEOS_IP2160EN.pdf
DESCRIPTION
Description
NeoS+ 1000 (also available: 300/400/600)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions