??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
3form
Description
Sliding Frameless with Weight Borne at Header 100.08 Two Varia Panels with Handles 100.08
Bill of material
Sliding Frameless with Weight Borne at Header 100.08 Two Varia Panels with Handles 100.08
ORDERNO
Sliding Frameless with Weight Borne at Header 100.08 Two Varia Panels with Handles 100.08
VAR3_FORM_PANEL_FINISH
3-form panel finish
VAR3_FORM_VERSION
3-form version
0
VAR3FORM_SOLUTION
3form solution
Slide06
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASSEMBLY_CODE
assembly code
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUSTOMER_INSTRUCTIONS
customer instructions
Customer chooses material style and height/width within size constraint
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FIRE_RATING
fire rating
FUNCTION
function
1
HARDWARE
hardware
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
4
HOST
host
1
KEYNOTE
keynote
LEAD_TIME
lead time
3-4 week
MANUFACTURER
manufacturer
3Form
MASSUNIT
massunit
1
MODEL
model
RTG - 100.08
OMNICLASS_NUMBER
omniclass number
23.30.10.00
OMNICLASS_TITLE
omniclass title
Doors
OPENING_HEIGHT
opening height
8
OPENING_WIDTH
opening width
6
OPERATION
operation
OPN_HT_C
opn ht_c
8
OPN_WDT_C
opn wdt_c
6
OVERALL_HEIGHT
overall height
7.502
PANEL_HEIGHT
panel height
7.790
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.3-form.com/ready-to-go/simplespec/doors/100.08
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
8
NAME
name
Sliding Frameless with Weight Borne at Header 100.08 Two Varia Panels with Handles 100.08
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions