??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
3form
Description
Sliding Framed with Weight Borne at Header 100.06 Two Bypassing Varia Panels
Bill of material
Sliding Framed with Weight Borne at Header 100.06 Two Bypassing Varia Panels
ORDERNO
Sliding Framed with Weight Borne at Header 100.06 Two Bypassing Varia Panels
VAR3_FORM_PANEL_FINISH
3-form panel finish
VAR3_FORM_VERSION
3-form version
0
VAR3FORM_SOLUTIOM
3form solutiom
Doors
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUSTOMER_INSTRUCTION
customer instruction
Customer chooses material style and height/width within size constraint
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FIRE_RATING
fire rating
FRAME_PROJECTION_EXT_
frame projection ext.
0.083
FRAME_PROJECTION_INT_
frame projection int.
0.083
FRAME_WIDTH
frame width
0.250
FUNCTION
function
0
HARDWARE
hardware
HARDWARE_TYPE
hardware type
Slide 05
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
8.350
HOST
host
1
KEYNOTE
keynote
LEAD_TIME
lead time
3 week
MANUFACTURER
manufacturer
3Form
MASSUNIT
massunit
1
MODEL
model
RTG – 100.06
OMNICLASS_NUMBER
omniclass number
23.30.10.00
OMNICLASS_TITLE
omniclass title
Doors
OPENING_HEIGHT
opening height
8
OPENING_WIDTH
opening width
6
OPERATION
operation
PANEL_HEIGHT_COMPLIANCE__6_5__8__
panel height compliance (6.5'-8')
YES
PANEL_HT
panel ht
8
PANEL_WIDTH_COMPLIANCE
panel width compliance
NO
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STANDARD_SIZE
standard size
36"x84"
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.3-form.com/ready-to-go/simplespec/doors/100.06
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
8
WIDTH_C
width_c
6
NAME
name
Sliding Framed with Weight Borne at Header 100.06 Two Bypassing Varia Panels
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions