??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
ELS Lighting
Description
SL40
Bill of material
U Lens-5W-3000K-Non Dimmable
ORDERNO
APPARENT_LOAD
apparent load
7
CALCENDPLATEEXTENSION
calcendplateextension
0
CALCLIGHTSOURCEOFFSET
calclightsourceoffset
0.500
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CREATEDBY_ANZRS
createdby_anzrs
A2K Technologies
CRI
cri
80+
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
1000
FACE_PLATE_DEPTH
face plate depth
1.500
FACE_PLATE_WIDTH
face plate width
40
FLAT_DIFFUSER
flat diffuser
1
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LENS_LENGTH
lens length
1000
LENS_WIDTH
lens width
28
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Efficient Lighting Systems
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.11
OMNICLASS_TITLE
omniclass title
Downlights
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
SL40.34.9040.F.1000.61.ies
RECESSED_DEPTH
recessed depth
28.500
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
U_DIFFUSER
u diffuser
0
URL
url
http://www.elslighting.com.au/
VERSION
version
2015
VOLTAGE_ANZRS
voltage_anzrs
240.000
WATTAGE_COMMENTS
wattage comments
7
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions