??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ventilux
Description
Skylux High Bay
Bill of material
Skylux High Bay
ORDERNO
Skylux High Bay
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
E1020320
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CLASSIFICATION_UNICLASS_PR_DESCRIPTION
classification.uniclass.pr.description
Self-Contained Emergency Luminaires
CLASSIFICATION_UNICLASS_PR_NUMBER
classification.uniclass.pr.number
Pr_70_70_48_77
CLASSIFICATION_UNICLASS_SS_DESCRIPTION
classification.uniclass.ss.description
CLASSIFICATION_UNICLASS_SS_NUMBER
classification.uniclass.ss.number
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONNECTOR_DESCRIPTION
connector description
Power In
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEGREE_OF_PROTECTION
degree of protection
IP65
DESCRIPTION
description
Self-contained – High performance LED self contained emergency luminaire with 3X3 W LED to give minimum 900 lumen output, minimum 5 year warranty , as per Ventilux Skylux High Bay LED 9Watt.
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
FREQUENCY
frequency
60
HOST
host
5
HOUSING_MATERIAL
housing material
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
6 x 1.5 Watt
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHTSOURCEDISTANCE
lightsourcedistance
80
LUMENS_OUTPUT
lumens output
900
MANUFACTURER
manufacturer
Ventilux
MASSUNIT
massunit
1
MODE_OF_OPERATION
mode of operation
Non-maintened
MODEL
model
Skylux High Bay LED
OMNICLASS_NUMBER
omniclass number
23.80.70.11.21
OMNICLASS_TITLE
omniclass title
Emergency Lighting
OVERALL_DIMENSIONS
overall dimensions
368 mm L * 150 mm W * 102 mm H
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
SKNM3_LED9W_P.ies
POWER__WATTAGE_
power (wattage)
9
PRODUCT_PAGE_URL
product page url
http://www.ventilux.com/skylux-led/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
Skylux High Bay LED
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.ventilux.com/category/products/escape-route-lighting/
VERSION
version
2014
VOLTAGE
voltage
230.000
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
1.500
NAME
name
Skylux High Bay
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions