??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
SKU MB403-A24-CA
Bill of material
SKU MB403-A24-CA
ORDERNO
SKU MB403-A24-CA
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
MX (Mexico)
ECCN
eccn
EAR99
HARMONIZATION_CODE
harmonization code
8531.90.75.00
LAMP_BASE_TYPE
lamp base type
Bayonet
LAMP_COLOR
lamp color
Amber
LAMP_SIZE
lamp size
T-3 14
LAMP_TYPE
lamp type
LED
LED_STYLE
led style
Round with Domed Top
LUMINOUS_INTENSITY_TYP___MCD_
luminous intensity typ. (mcd)
2180 mcd
MAX_CURRENT
max current
7.2 mA
MAX_VOLTAGE
max voltage
26 Volts
MSL_RATING
msl rating
5A
PEAK_WAVELENGTH__NM_
peak wavelength (nm)
592 nm
PRODUCT_STATUS
product status
Not Activated in SAP
RATED_CURRENT
rated current
17 mA
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
VOLTAGE
voltage
24 Volts
NAME
name
SKU MB403-A24-CA
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions