??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
SKU LPS_040_CTPLPS Series 4mm Squar...
Bill of material
SKU LPS_040_CTPLPS Series 4mm Squar...
ORDERNO
SKU LPS_040_CTPLPS Series 4mm Squar...
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
US (United States)
ECCN
eccn
EAR99
HARMONIZATION_CODE
harmonization code
3906.90.50.50
LENS_TYPE
lens type
Fresnel Lens
LIGHT_PIPE_ANGLE
light pipe angle
Vertical
LIGHT_PIPE_COLOR
light pipe color
Clear
LIGHT_PIPE_LENGTH
light pipe length
0.400
LIGHT_PIPE_MOUNTING
light pipe mounting
Panel Mount
LIGHT_PIPE_POSITION
light pipe position
Single Position
LIGHT_PIPE_SHAPE
light pipe shape
Square
LIGHT_PIPE_TYPE
light pipe type
Rigid
MATERIAL_LIGHT_PIPE
material light pipe
Acrylic (Clear Optical Grade) UL 94-HB
MSL_RATING
msl rating
NA
PRODUCT_STATUS
product status
Not Activated in SAP
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
NAME
name
SKU LPS_040_CTPLPS Series 4mm Squar...
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions