??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
SKU FLX_322_ATP_08Light PipesMoisture-sealed Flexible Light PipesFLX 322 Series
Bill of material
SKU FLX_322_ATP_08Light PipesMoisture-sealed Flexible Light PipesFLX 322 Series
ORDERNO
SKU FLX_322_ATP_08Light PipesMoisture-sealed Flexible Light PipesFLX 322 Series
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
MX (Mexico)
ECCN
eccn
EAR99
HARMONIZATION_CODE
harmonization code
8544.42.90.90
LIGHT_PIPE_COLOR
light pipe color
Amber
LIGHT_PIPE_MOUNTING
light pipe mounting
Dual Mount
LIGHT_PIPE_SHAPE
light pipe shape
Round
LIGHT_PIPE_TYPE
light pipe type
Flexible
MATERIAL_LIGHT_PIPE
material light pipe
Optical Fiber
MSL_RATING
msl rating
5A
PRODUCT_STATUS
product status
Not Activated in SAP
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
NAME
name
SKU FLX_322_ATP_08Light PipesMoisture-sealed Flexible Light PipesFLX 322 Series
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions