??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
SKU CTHS15CIC01ARROWCapacitive Touch LED...
Bill of material
SKU CTHS15CIC01ARROWCapacitive Touch LED...
ORDERNO
SKU CTHS15CIC01ARROWCapacitive Touch LED...
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
CN (China)
DIGIT_SIZE
digit size
DISPLAY_SURFACE_COLOR
display surface color
Black Surface and White Icon
DISPLAY_TYPE
display type
Capacitive Touch Sensor Display
ECCN
eccn
EAR99
HARMONIZATION_CODE
harmonization code
8537.10.80.00
LED_FORWARD_CURRENT_MAX___MA_
led forward current max. (ma)
LED_OUTPUT_COLOR
led output color
Super Red
LED_VOLTAGE_FORWARD_MAX___V_
led voltage forward max. (v)
2.8 V
LED_VOLTAGE_FORWARD_TYP___V_
led voltage forward typ. (v)
2.0 V
LUMINOUS_INTENSITY_TYP___MCD_
luminous intensity typ. (mcd)
31 mcd
MAXIMUM_WAVELENGTH__NM_
maximum wavelength (nm)
645 nm
MSL_RATING
msl rating
5A
NUMBER_OF_SEGMENTS
number of segments
PEAK_WAVELENGTH__NM_
peak wavelength (nm)
660 nm
POLARITY
polarity
Cathode
POWER_DISSIPATION__MW_
power dissipation (mw)
70 mW
PRODUCT_STATUS
product status
New Product Introduction (NPI)
QUICK_TIPS_FLYER
quick tips flyer
httpsakeneo.vcclite.commediadownloadb2F72F82Ff2Fb78f34b8ee4a1261086ac280fcf8a8494a561233_CTH_Series_Quick_Tips.pdf
REACH_COMPLIANT
reach compliant
Yes
REVERSE_BREAKDOWN_VOLTAGE__V_
reverse breakdown voltage (v)
5 V
ROHS
rohs
Yes
NAME
name
SKU CTHS15CIC01ARROWCapacitive Touch LED...
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions