??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
SKU CSMS15CIC07Capacitive Touch LED...
Bill of material
SKU CSMS15CIC07Capacitive Touch LED...
ORDERNO
SKU CSMS15CIC07Capacitive Touch LED...
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
CN (China)
DIGIT_SIZE
digit size
DISPLAY_SURFACE_COLOR
display surface color
White Surface
DISPLAY_TYPE
display type
Capacitive Touch Sensor Display
ECCN
eccn
EAR99
HARMONIZATION_CODE
harmonization code
3919.90.50.60
LED_FORWARD_CURRENT_MAX___MA_
led forward current max. (ma)
4 mA
LED_OUTPUT_COLOR
led output color
Yellow
LED_VOLTAGE_FORWARD_MAX___V_
led voltage forward max. (v)
2.8 V
LED_VOLTAGE_FORWARD_TYP___V_
led voltage forward typ. (v)
2.0 V
LUMINOUS_INTENSITY_TYP___MCD_
luminous intensity typ. (mcd)
120 mcd
MAXIMUM_WAVELENGTH__NM_
maximum wavelength (nm)
MINIMUM_WAVELENGTH__NM_
minimum wavelength (nm)
MSL_RATING
msl rating
2a
NUMBER_OF_SEGMENTS
number of segments
PEAK_WAVELENGTH__NM_
peak wavelength (nm)
592 nm
POLARITY
polarity
Cathode
POWER_DISSIPATION__MW_
power dissipation (mw)
70 mW
PRODUCT_STATUS
product status
New Product Introduction (NPI)
REACH_COMPLIANT
reach compliant
Yes
REVERSE_BREAKDOWN_VOLTAGE__V_
reverse breakdown voltage (v)
5 V
ROHS
rohs
Yes
NAME
name
SKU CSMS15CIC07Capacitive Touch LED...
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions