??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
SKU CNX_310_000_X_4_1_04
Bill of material
SKU CNX_310_000_X_4_1_04
ORDERNO
SKU CNX_310_000_X_4_1_04
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
US (United States)
ECCN
eccn
EAR99
HARMONIZATION_CODE
harmonization code
8536.61.00.00
LED_SIZE
led size
5mm (T-1 34)
MOUNTING_HOLE_DIMENSION
mounting hole dimension
Dia. 0.281
MSL_RATING
msl rating
5A
POSITION
position
One Position
PRODUCT_STATUS
product status
Not Activated in SAP
REACH_COMPLIANT
reach compliant
Yes
RESISTOR
resistor
No Resistor
ROHS
rohs
Yes
WIRE_COLORS
wire colors
White Black
WIRE_GAUGE
wire gauge
24 AWG
NAME
name
SKU CNX_310_000_X_4_1_04
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions