??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
SKU CMC_313_ATP
Bill of material
SKU CMC_313_ATP
ORDERNO
SKU CMC_313_ATP
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
ECCN
eccn
EAR99
HARMONIZATION_CODE
harmonization code
LED_SIZE
led size
5mm (T-1 34)
LENS_COLOR
lens color
Smoke
LENS_HEIGHT
lens height
0.330
LENS_SHAPE
lens shape
Round Lens
MOUNTING_HOLE_DIMENSION
mounting hole dimension
Dia. 0.281
MOUNTING_METHOD
mounting method
Retainer Ring
MSL_RATING
msl rating
5A
PRODUCT_STATUS
product status
Not Activated in SAP
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
NAME
name
SKU CMC_313_ATP
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions