??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
SKU 4916S1
Bill of material
SKU 4916S1
ORDERNO
SKU 4916S1
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
CN (China)
ECCN
eccn
EAR99
HARMONIZATION_CODE
harmonization code
8512.90.90.00
LAMP_BASE_TYPE
lamp base type
Wire Terminal
LAMP_BASE_TYPE__SUB_CATEGORY_
lamp base type (sub category)
Standard Brightness
LAMP_COLOR
lamp color
Clear
LAMP_LIFE
lamp life
12,000 hours
LAMP_SIZE
lamp size
T-2
LAMP_TYPE
lamp type
Neon
MSL_RATING
msl rating
5A
PRODUCT_STATUS
product status
Non-Cancelable, Non-Returnable (NCNR)
RATED_CURRENT
rated current
0.3mA
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
VOLTAGE
voltage
65 Volts
NAME
name
SKU 4916S1
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions