??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
SKU 4303F7LEDsThru-Hole LEDs3mm LED4303 Series
Bill of material
SKU 4303F7LEDsThru-Hole LEDs3mm LED4303 Series
ORDERNO
SKU 4303F7LEDsThru-Hole LEDs3mm LED4303 Series
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
MY (Malaysia)
ECCN
eccn
EAR99
HARMONIZATION_CODE
harmonization code
8541.40.60.50
LED_FORWARD_CURRENT_MAX___MA_
led forward current max. (ma)
60 mA
LED_OUTPUT_COLOR
led output color
Yellow
LED_PACKAGE_COLOR
led package color
Yellow
LED_SIZE
led size
3mm (T-1)
LED_STYLE
led style
Round with Domed Top
LED_VOLTAGE_FORWARD_MAX___V_
led voltage forward max. (v)
3 V
LED_VOLTAGE_FORWARD_MIN___V_
led voltage forward min. (v)
120 V
LED_VOLTAGE_FORWARD_TYP___V_
led voltage forward typ. (v)
2.1 V
LENS_TYPE
lens type
Diffused Lens
LUMINOUS_INTENSITY_MAX___MCD_
luminous intensity max. (mcd)
LUMINOUS_INTENSITY_MIN___MCD_
luminous intensity min. (mcd)
3.6 mcd
LUMINOUS_INTENSITY_TYP___MCD_
luminous intensity typ. (mcd)
2490 mcd, 377 mcd, 1095 mcd
MSL_RATING
msl rating
1
PEAK_WAVELENGTH__NM_
peak wavelength (nm)
585 nm
PRODUCT_STATUS
product status
Not Activated in SAP
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
VIEWING_ANGLE
viewing angle
55 degree viewing angle
NAME
name
SKU 4303F7LEDsThru-Hole LEDs3mm LED4303 Series
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions