??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
SKU 160A-604YPanel Lenses and ClipsPanel Lenses for 3mm LEDs160A Series
Bill of material
SKU 160A-604YPanel Lenses and ClipsPanel Lenses for 3mm LEDs160A Series
ORDERNO
SKU 160A-604YPanel Lenses and ClipsPanel Lenses for 3mm LEDs160A Series
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
US (United States)
ECCN
eccn
EAR99
HARMONIZATION_CODE
harmonization code
9001.90.40.00
LED_SIZE
led size
3mm (T-1)
LENS_COLOR
lens color
Yellow
LENS_SHAPE
lens shape
Round Lens
LENS_TYPE
lens type
Translucent Lens
MSL_RATING
msl rating
PRODUCT_STATUS
product status
Sales Blocked SAP
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
NAME
name
SKU 160A-604YPanel Lenses and ClipsPanel Lenses for 3mm LEDs160A Series
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions