??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
SKU 131A-303CPanel Lenses and ClipsPanel Lenses for 5mm LEDs131A Series
Bill of material
SKU 131A-303CPanel Lenses and ClipsPanel Lenses for 5mm LEDs131A Series
ORDERNO
SKU 131A-303CPanel Lenses and ClipsPanel Lenses for 5mm LEDs131A Series
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
US (United States)
ECCN
eccn
EAR99
HARMONIZATION_CODE
harmonization code
8539.29.30.60
LED_SIZE
led size
5mm (T-1 34)
LENS_COLOR
lens color
Clear
LENS_SHAPE
lens shape
Round Lens
LENS_TYPE
lens type
Transparent Lens
MSL_RATING
msl rating
5A
PRODUCT_STATUS
product status
Not Activated in SAP
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
NAME
name
SKU 131A-303CPanel Lenses and ClipsPanel Lenses for 5mm LEDs131A Series
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions