??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
SKU 12-225Double Contact Cande...
Bill of material
SKU 12-225Double Contact Cande...
ORDERNO
SKU 12-225Double Contact Cande...
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
MX (Mexico)
ECCN
eccn
EAR99
HARMONIZATION_CODE
harmonization code
8536.61.00.00
LAMPHOLDER_MATERIAL
lampholder material
Zinc-plated steel shell
MOUNTING_HARDWARE
mounting hardware
MSL_RATING
msl rating
5A
PRODUCT_STATUS
product status
Not Recommended for New Design (NRND)
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
VOLTAGE
voltage
125 Volts
WIRE_GAUGE
wire gauge
18 AWG
WIRE_GROUNDING
wire grounding
Non-Grounded
NAME
name
SKU 12-225Double Contact Cande...
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions