??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUMMIT CHAIRS
Description
Skolar
Bill of material
Skolar
ORDERNO
Skolar
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
Diane Butterworth Ltd
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_12:Chairs, seats and benches
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
450
DESCRIPTION
description
Student Upholstered Chair with Manual Lift
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
5
FAMILY_NAME
family name
FEATURES
features
Skolar Range of seating has been specifically designed for schools, colleges and nurseries. The swivel IT chairs have no removable parts and are available with gas or manual centre columns.
FINISH
finish
n/a
FIRERATING
firerating
n/a
FIRERATINGNOTE
fireratingnote
Fabric type will determine fire rating. Please complete 'FireRating' Parameter once selection has been made.
GASLIFT
gaslift
0
GRADE
grade
n/a
HEIGHT
height
940
HOST
host
0
INSTALLATIONDATE
installationdate
n/a
KEYNOTE
keynote
Pr_40_50_12
MANUFACTURER
manufacturer
Summit Chairs
MANUFACTURERADDRESS
manufactureraddress
Aintree Avenue, White Horse Business Park, Trowbridge, Wiltshire, BA14 0XB
MANUFACTURERTELEPHONE
manufacturertelephone
+44 (0)1225 777 844
MASSUNIT
massunit
1
MATERIAL
material
Upholstered Foam, Chrome Frame, Optional Platinum Frame
MODEL
model
SK6M
MODELNUMBER
modelnumber
SK6M
MODELREFERENCE
modelreference
Skolar
MTRL_CHAIRFABRIC
mtrl_chairfabric
NAME
name
Skolar
NBSDESCRIPTION
nbsdescription
Seats
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
NBSREFERENCE
nbsreference
45-35-86/323
NBSTYPEID
nbstypeid
NOMINALHEIGHT
nominalheight
940
NOMINALLENGTH
nominallength
450
NOMINALWIDTH
nominalwidth
450
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTINFORMATION
productinformation
http://www.summitchairs.co.uk/chair/essential/skolar/1259/298-sk6m
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Square
SHARED
shared
1
SIZE
size
W 450 x D 450 x H 850-940
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
Summit Chairs is a full member of FIRA’s Furniture Industry Sustainability Programme
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
Student Upholstered Chair with Manual Lift
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015DESCRIPTION
uniclass2015description
Chairs, seats and benches
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_50_12
UNICLASS2015VERSION
uniclass2015version
Products v1.1
URL
url
http://summitchairs.co.uk/
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
5 year labour and part warranty
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
http://summitchairs.co.uk/accreditations
WARRANTYGUARANTORPARTS
warrantyguarantorparts
http://summitchairs.co.uk/accreditations
WARRANTYSTARTDATE
warrantystartdate
n/a
WIDTH
width
450
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions