??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carrier
Description
Sizes 18-58
Bill of material
Sizes 18-58
ORDERNO
Sizes 18-58
APPARENT_LOAD
apparent load
260
ASSEMBLY_CODE
assembly code
D3030200
BODY_MATERIAL
body material
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_BOTTOM
clearance bottom
19.7
CLEARANCE_LEFT
clearance left
9.8
CLEARANCE_MATERIAL
clearance material
CLEARANCE_RIGHT
clearance right
9.8
CLEARANCE_ZONES
clearance zones
0
CONNECTION_MATERIAL
connection material
COOLING_CAPACITY
cooling capacity
18000
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48
DESCRIPTION
description
Floor Console Ductless System
DESIGN_OPTION
design option
-1
DRAIN_BODY_RADIUS
drain body radius
0.625
DRAIN_DIAMETER
drain diameter
1
DRAIN_FLOW
drain flow
0
DRAIN_RADIUS
drain radius
0.5
DRAIN_X_OFFSET
drain x offset
5.7
DRAIN_Y_OFFSET
drain y offset
8.5
DRAIN_Z_OFFSET
drain z offset
6.6
DX_GAS_DIAMETER
dx gas diameter
0.5
DX_GAS_INSULATION_RADIUS
dx gas insulation radius
0.55
DX_GAS_RADIUS
dx gas radius
0.25
DX_GAS_SOCKET_RADIUS
dx gas socket radius
0.375
DX_GAS_X_OFFSET
dx gas x offset
3.8
DX_GAS_Y_OFFSET
dx gas y offset
8.5
DX_GAS_Z_OFFSET
dx gas z offset
4.1
DX_LIQUID_DIAMETER
dx liquid diameter
0.25
DX_LIQUID_INSULATION_RADIUS
dx liquid insulation radius
0.425
DX_LIQUID_RADIUS
dx liquid radius
0.125
DX_LIQUID_SOCKET_RADIUS
dx liquid socket radius
0.25
DX_LIQUID_X_OFFSET
dx liquid x offset
6.8
DX_LIQUID_Y_OFFSET
dx liquid y offset
8.5
DX_LIQUID_Z_OFFSET
dx liquid z offset
6.6
FAMILY_NAME
family name
FREQUENCY
frequency
60
HEATING_CAPACITY
heating capacity
20000
HEIGHT
height
9.25
HIGHLIGHT_MATERIAL_1
highlight material 1
HIGHLIGHT_MATERIAL_2
highlight material 2
HOST
host
5
INSULATION_MATERIAL
insulation material
KEYNOTE
keynote
KNOCKOUT_BOTTOM
knockout bottom
0
KNOCKOUT_REAR
knockout rear
0
KNOCKOUT_RIGHT
knockout right
1
LENGTH
length
26.57
LENGTH_1
length 1
0.5
LENGTH_10
length 10
0
LENGTH_11
length 11
0
LENGTH_2
length 2
0.5
LENGTH_3
length 3
0.25
LENGTH_9
length 9
0
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Carrier Corporation
MASSUNIT
massunit
1
MAXIMUM_OVERCURRENT_PROTECTION
maximum overcurrent protection
15
MINIMUM_CIRCUIT_AMPS
minimum circuit amps
1
MODEL
model
40MBFQ18---3
NUMBER_OF_POLES
number of poles
2
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PHASE
phase
1
POWER_FACTOR
power factor
0.8
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TYPE_COMMENTS
type comments
208 v - 18 kBtu/h Cooling Capacity
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_NET_WEIGHT
unit net weight
55.12
URL
url
www.carrier.com
VISIBILITY_1
visibility 1
1
VISIBILITY_2
visibility 2
0
VISIBILITY_3
visibility 3
1
VOLTAGE
voltage
208
WIDTH
width
42.05
NAME
name
Sizes 18-58
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions