??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carrier
Description
Sizes 09-18
Bill of material
Sizes 09-18
ORDERNO
Sizes 09-18
AIR_FLOW
air flow
0
ANGLE_1
angle 1
180
APPARENT_LOAD
apparent load
130
ASSEMBLY_CODE
assembly code
D3030200
BODY_HEIGHT
body height
10.24
BODY_MATERIAL
body material
BODY_WIDTH
body width
22.44
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_BACK
clearance back
39.4
CLEARANCE_BOTTOM
clearance bottom
36
CLEARANCE_FRONT
clearance front
39.4
CLEARANCE_LEFT
clearance left
39.4
CLEARANCE_MATERIAL
clearance material
CLEARANCE_RIGHT
clearance right
39.4
CLEARANCE_TOP
clearance top
1.2
CLEARANCE_ZONES
clearance zones
0
CONNECTION_MATERIAL_1
connection material 1
CONNECTION_MATERIAL_2
connection material 2
COOLING_CAPACITY
cooling capacity
9000
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48
DESCRIPTION
description
Indoor Cassette Ductless System
DESIGN_OPTION
design option
-1
DRAIN_BODY_RADIUS
drain body radius
0.5
DRAIN_DIAMETER
drain diameter
1
DRAIN_RADIUS
drain radius
0.5
DX_GAS_BODY_RADIUS
dx gas body radius
0.3125
DX_GAS_DIAMETER
dx gas diameter
0.375
DX_GAS_RADIUS
dx gas radius
0.1875
DX_LIQUID_BODY_RADIUS
dx liquid body radius
0.25
DX_LIQUID_DIAMETER
dx liquid diameter
0.25
DX_LIQUID_RADIUS
dx liquid radius
0.125
FAMILY_NAME
family name
FULL_LOAD_AMPS
full load amps
0.4
GRILLE_LIP
grille lip
1.063
GRILLE_MATERIAL
grille material
GRILLE_WIDTH
grille width
12.5
HANGING_BOLT_DIAMETER
hanging bolt diameter
0.375
HANGING_BOLT_RADIUS
hanging bolt radius
0.1875
HANGING_BOLTS
hanging bolts
1
HANGING_HEIGHT
hanging height
5
HEATING_CAPACITY
heating capacity
10500
HOST
host
5
KEYNOTE
keynote
LENGTH_1
length 1
3.642
LENGTH_10
length 10
0
LENGTH_16
length 16
1
LENGTH_17
length 17
0.625
LENGTH_2
length 2
13.2921932727447
LENGTH_3
length 3
0
LENGTH_4
length 4
0
LENGTH_5
length 5
0
LENGTH_6
length 6
0.375
LENGTH_7
length 7
0.4375
LENGTH_8
length 8
0
LENGTH_9
length 9
0
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Carrier Corporation
MASSUNIT
massunit
1
MAX_DRAIN_LIFT
max drain lift
1
MAXIMUM_OVERCURRENT_PROTECTION
maximum overcurrent protection
15
MINIMUM_CIRCUIT_AMPS
minimum circuit amps
0.5
MODEL
model
40MBCQ09---3
NUMBER_OF_POLES
number of poles
2
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PANEL_HEIGHT
panel height
1.2
PANEL_MATERIAL
panel material
PANEL_NET_WEIGHT
panel net weight
7
PANEL_WIDTH
panel width
25.47
PART_TYPE
part type
0
PHASE
phase
1
POWER_FACTOR
power factor
0.8
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SQUARE_HOLE_WIDTH
square hole width
4.1
TYPE_COMMENTS
type comments
208 v - 9 kBtu/h Cooling Capacity
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_NET_WEIGHT
unit net weight
40.78
URL
url
www.carrier.com
VOLTAGE
voltage
208
NAME
name
Sizes 09-18
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions