??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Carrier
Description
Size 48
Bill of material
Size 48
ORDERNO
Size 48
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
9100
ASSEMBLY_CODE
assembly code
D3030200
BASE_MATERIAL
base material
BODY_MATERIAL
body material
BODY_WIDTH
body width
14.96
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_BACK
clearance back
4
CLEARANCE_FRONT
clearance front
24
CLEARANCE_LEFT
clearance left
4
CLEARANCE_MATERIAL
clearance material
CLEARANCE_RIGHT
clearance right
24
CLEARANCE_TOP
clearance top
24
CLEARANCE_ZONES
clearance zones
0
CONNECTION_MATERIAL
connection material
COOLING_CAPACITY
cooling capacity
48000
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Multi-zone Heat Pump Outdoor Unit Ductless System
DESIGN_OPTION
design option
-1
DX_CONNECTION_Y_OFFSET
dx connection y offset
8.5
DX_GAS_DIAMETER_1
dx gas diameter 1
0.5
DX_GAS_DIAMETER_2
dx gas diameter 2
0.375
DX_GAS_RADIUS_1
dx gas radius 1
0.25
DX_GAS_RADIUS_2
dx gas radius 2
0.1875
DX_GAS_RADIUS_3
dx gas radius 3
0.25
DX_GAS_SOCKET_RADIUS_1
dx gas socket radius 1
0.4
DX_GAS_SOCKET_RADIUS_2
dx gas socket radius 2
0.3375
DX_GAS_SOCKET_RADIUS_3
dx gas socket radius 3
0.4
DX_GAS_Z_OFFSET
dx gas z offset
4.41
DX_LIQUID_DIAMETER
dx liquid diameter
0.25
DX_LIQUID_RADIUS
dx liquid radius
0.125
DX_LIQUID_SOCKET_RADIUS
dx liquid socket radius
0.275
DX_LIQUID_Z_OFFSET
dx liquid z offset
5.12
DX_SHIELD_HEIGHT
dx shield height
25
DX_SHIELD_LENGTH
dx shield length
3.94
DX_SHIELD_WIDTH
dx shield width
5.5
DX_SHIELD_Z_OFFSET
dx shield z offset
1.5
DX_Z_SEPARATION
dx z separation
3.35
FAMILY_NAME
family name
FAN_1_Z_OFFSET
fan 1 z offset
13.5
FAN_DIAMETER
fan diameter
22
FAN_MATERIAL
fan material
FAN_RADIUS
fan radius
11
FAN_X_OFFSET
fan x offset
14.5
FOOT_CENTER_TO_CENTER
foot center to center
24.96
FOOT_WIDTH
foot width
2
FREQUENCY
frequency
60
GUARD_MATERIAL_1
guard material 1
GUARD_MATERIAL_2
guard material 2
HEATING_CAPACITY
heating capacity
49000
HEIGHT
height
52.48
HIGHLIGHT_MATERIAL
highlight material
HOST
host
0
KEYNOTE
keynote
LENGTH
length
37.2
LENGTH_1
length 1
7.72166666666667
LENGTH_10
length 10
0.375
LENGTH_11
length 11
0.5
LENGTH_12
length 12
1.5
LENGTH_13
length 13
3.83333333333333
LENGTH_14
length 14
7.66666666666667
LENGTH_15
length 15
2
LENGTH_16
length 16
4.75
LENGTH_17
length 17
5
LENGTH_18
length 18
5.25
LENGTH_19
length 19
1.53
LENGTH_2
length 2
0
LENGTH_20
length 20
1.53
LENGTH_21
length 21
4.5
LENGTH_22
length 22
1
LENGTH_23
length 23
1
LENGTH_24
length 24
0
LENGTH_25
length 25
51.24
LENGTH_26
length 26
3.5
LENGTH_27
length 27
11
LENGTH_28
length 28
25.24
LENGTH_29
length 29
5.5
LENGTH_3
length 3
0
LENGTH_30
length 30
1.5
LENGTH_31
length 31
5
LENGTH_4
length 4
0
LENGTH_5
length 5
0
LENGTH_6
length 6
0.1
LENGTH_7
length 7
27.2
LENGTH_8
length 8
1
LENGTH_9
length 9
0.5
LID_WIDTH
lid width
13.96
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Carrier Corporation
MASSUNIT
massunit
1
MAXIMUM_OVERCURRENT_PROTECTION
maximum overcurrent protection
50
MINIMUM_CIRCUIT_AMPS
minimum circuit amps
35
MODEL
model
38MGRQ48E--3
NUMBER_OF_POLES
number of poles
2
OMNICLASS_NUMBER
omniclass number
23.75.10.21
OMNICLASS_TITLE
omniclass title
Heat Pumps
PART_TYPE
part type
0
PHASE
phase
1
POWER_FACTOR
power factor
0.8
RELIEF_1_HEIGHT
relief 1 height
1.25
RELIEF_2_HEIGHT
relief 2 height
1
RELIEF_3_HEIGHT
relief 3 height
0.75
RELIEF_WIDTH
relief width
6
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SHROUD_CAP_RADIUS
shroud cap radius
1.5
SHROUD_DIAMETER
shroud diameter
23
SHROUD_RADIUS
shroud radius
11.5
TYPE_COMMENTS
type comments
4 ton Cooling Capacity - 208 v
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_NET_WEIGHT
unit net weight
223.8
URL
url
www.carrier.com
VISIBILITY_1
visibility 1
0
VISIBILITY_2
visibility 2
1
VISIBILITY_3
visibility 3
1
VOLTAGE
voltage
208
WIDTH
width
16
WORK_PLANE_BASED
work plane-based
0
NAME
name
Size 48
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions