??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
IR Energy
Description
Site Heater Habanero Wall Mount
Bill of material
site_heater_habanero_wall_mount_hab_m20_33__HI
VARIANTNAME
VARIANTLOD
HI
VOLTAGE
Voltage
V
APPARENTLOAD
Apparent Load
VA
CLEARANCETOCOMBUSTIBLES
Clearance to Combustibles
VAR_30MOUNTINGANGLE
30° Mounting Angle
1.000
VAR_15MOUNTINGANGLE
15° Mounting Angle
0.000
VAR_0MOUNTINGANGLE
0° Mounting Angle
0.000
DEFAULTELEVATION
Default Elevation
48.000 Inch
UNISTRUTLENGTH
Unistrut Length
Inch
ULTIMATEMOUNT
Ultimate Mount
1.000
INSTALLATIONTYPE
Installation Type
Wall Mounted
HEATSHIELD
Heat Shield
0.000
HABM50
HAB M50
HABM40
HAB M40
HABM20
HAB M20
GASCONNECTOR
Gas Connector
0.438 Inch
CLEARANCETOP
Clearance Top
Inch
CLEARANCERIGHT
Clearance Right
Inch
CLEARANCELEFT
Clearance Left
Inch
CLEARANCEFRONT
Clearance Front
Inch
CLEARANCEBOTTOM
Clearance Bottom
Inch
CLEARANCEBACK
Clearance Back
Inch
WIDTH
Width
11.250 Inch
MOUNTINGANGLE
Mounting Angle
30.000
LENGTH
Length
Inch
HEIGHT
Height
Inch
URL
http://www.irenergy.ca/
TYPECOMMENTS
Type Comments
STYLE
Style
Natural Gas
SPECIFICATION
Specification
http://www.irenergy.ca/wp-content/uploads/theHABANERO-Specification-Sheet.pdf
PRODUCTPAGEURL
Product Page URL
http://www.irenergy.ca/index.php/collections/habanero/
PRODUCTNAME
Product Name
the Habanero
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.irenergy.ca/wp-content/uploads/theHABANERO-Installation-Manual.pdf
MODEL
Model
MANUFACTURER
Manufacturer
IR Energy
EQUIPMENTTYPE
Equipment Type
Two Stage Heater
DESCRIPTION
Description
Radiant Patio Heater
ASSEMBLYCODE
Assembly Code
D3090900
STANDARDMOUNT
Standard Mount
0.000
HEATSHIELDON
Heat Shield On
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions