??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Claremont
Description
Sit & Stand Bench by Claremont Centre
Bill of material
1400mm Module
ORDERNO
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
Diane Butterworth Ltd
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_21_59:Office desks
CODEPERFORMANCE
codeperformance
All desktops are 25mm thick & have a heat, scratch & mar resistant finish certified to FIRA Standard BS 6250.
COLOR
color
Defined by material specified
CONSTITUENTS
constituents
n/a
CONTACTFAXNUMBER
contactfaxnumber
n/a
CONTACTTELEPHONENUMBER
contacttelephonenumber
+44 (0)141 419 0437
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
10
FEATURES
features
Electronic height adjustment takes it from 705mm to 1210mm in just 12.5 seconds.
FINISH
finish
MFC Top
FIRERATING
firerating
n/a
GRADE
grade
n/a
HASDESKHEIGHT01
hasdeskheight01
835.000
HASDESKHEIGHT02
hasdeskheight02
835.000
HASINFILLPANEL
hasinfillpanel
1
HASLOWERTRAY
haslowertray
1
HASUPPERTRAY
hasuppertray
1
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
DESK
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
KEYNOTE
keynote
Pr_40_50_21_59
MAINCOLOR
maincolor
Defined by material specified
MANUFACTURER
manufacturer
Claremont Centre Ltd
MANUFACTURERADDRESSUK
manufactureraddressuk
112 Cornwall Street, South Kinning Park, Glasgow, G41 1AA
MANUFACTURERNAME
manufacturername
Claremont Centre Limited
MANUFACTURERURL
manufacturerurl
http://www.claremont-centre.com/
MASSUNIT
massunit
1
MATERIAL
material
Top; Walnut, Oak and White. Frame Finish; Ral 9005 (Black), Ral 9003 (White)
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
NAME
name
NBSDESCRIPTION
nbsdescription
Office Desks
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
45-35-20/335
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
695
NOMINALLENGTH
nominallength
1600
NOMINALWIDTH
nominalwidth
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTINFORMATION
productinformation
http://www.claremont-centre.com/our-products/sit-stand/
REPLACEMENTCOST
replacementcost
0.00
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
1
SIZE
size
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
Products are designed to withstand 10 years of intensive use, with MFC ethically sourced in accordance with our sustainability programme.
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
UNICLASS2015DESCRIPTION
uniclass2015description
Office desks
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_50_21_59
UNICLASS2015VERSION
uniclass2015version
Products v1.3
URL
url
http://www.staverton.co.uk/
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
10 year guarantee
WARRANTYDURATIONLABOR
warrantydurationlabor
10
WARRANTYDURATIONPARTS
warrantydurationparts
10
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
WORKSURFACEAREA
worksurfacearea
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions