??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acucraft Fireplace
Description
Single-Sided Gas Fireplaces
Bill of material
Single-Sided Gas Fireplaces
ORDERNO
Single-Sided Gas Fireplaces
ASSEMBLY_CODE
assembly code
D3020
AVAILABLE_OPTIONS
available options
CATEGORY
category
CLASSIFICATION
classification
0
CONSTRUCTION_DETAILS
construction details
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
ELECTRICAL_VOLTAGE
electrical_voltage
0
EXHAUST_CONNECTION_DIAMETER
exhaust connection diameter
0.500
EXHAUSTRAD
exhaustrad
0.250
EXPECTED_LIFESPAN__YEARS_
expected lifespan (years)
0
FAMILY_NAME
family name
FIREBOX_MATERIAL
firebox material
FRAME_MATERIAL
frame material
FUEL_TYPE
fuel type
GAS_CONNECTION_DIAMETER
gas connection diameter
0.010
GASRAD
gasrad
0.005
GLAZING_CONFIGURATION
glazing configuration
as Specified
GLAZING_TINT
glazing tint
GLAZING_TYPE
glazing type
as Specified
HOST
host
5
HVAC_BTU_OUTPUT
hvac_btu output
0
INSTALLATION_PHASE
installation phase
INSTALLATION_FABRICATION
installation-fabrication
KEYNOTE
keynote
10305
MAINTENANCE_SCHEDULE__MONTHS_
maintenance schedule (months)
0
MANUFACTURER
manufacturer
Acucraft Fireplaces
MANUFACTURER_ADDRESS
manufacturer address
20100 W. Hwy. 10, Big Lake, MN 55309-9336
MANUFACTURER_FAX
manufacturer fax
763-263-8311
MANUFACTURER_PHONE
manufacturer phone
763-263-3156
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
888-317-6499
MANUFACTURER_WEBSITE
manufacturer website
http://www.acucraft.com/
MASSUNIT
massunit
1
MEDIA_MATERIAL
media material
OFFSET_FROM_FLOOR
offset from floor
0.500
OMNICLASS_NUMBER
omniclass number
23.40.20.34.14
OMNICLASS_TITLE
omniclass title
Fireplaces
OPENING_DEPTH
opening depth
1
OPENING_HEIGHT
opening height
2
OPENING_OFFSET_FROM_BOTTOM_OF_UNIT
opening offset from bottom of unit
1.100
OPENING_WIDTH
opening width
8
PART_TYPE
part type
0
PRODUCT_PROPERTIES
product properties
RECESS_INTO_HOST
recess into host
2.083
REVISION
revision
R1_2015-08
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SALES_INFORMATION
sales information
http://www.acucraft.com/services/
SEND_MESSAGE
send message
SHARED
shared
0
SPECIFICATION
specification
SPECWIZARD
specwizard
STANDARDS_CONFORMANCE
standards conformance
TEST_DATA
test data
TYPE_COMMENTS
type comments
Flip Controls in Elevation View
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_DEPTH
unit depth
2
UNIT_HEIGHT
unit height
5
UNIT_LENGTH
unit length
10
UNIT_WEIGHT
unit weight
0
UNIT_WITH_GLASS
unit with glass
1
URL
url
http://www.acucraft.com/
WARRANTY_DURATION__YEARS_
warranty duration (years)
0
NAME
name
Single-Sided Gas Fireplaces
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions