??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
CompuLab
Description
Single Board Computers
Bill of material
SBC-iMX7 NXP i.MX 7
ORDERNO
ANALOG_AUDIO
analog audio
BLUETOOTH
bluetooth
CAMERA
camera
CELLULAR
cellular
CPU_GRAPHICS_RAM_STORAGE
cpu graphics ram storage
DIGITAL_AUDIO
digital audio
DIGITAL_IO_VOLTAGE
digital io voltage
DIMENSIONS
dimensions
ETHERNET
ethernet
GPIO
gpio
HDMI
hdmi
I2C
i2c
JTAG
jtag
LVDS
lvds
MMC_SDIO
mmc sdio
MTTF
mttf
OPERATION_TEMPERATURE__CASE_
operation temperature (case)
PCI_EXPRESS
pci express
RELATIVE_HUMIDITY
relative humidity
10% to 90% (operation) 05% to 95% (storage)
RTC
rtc
SERIAL
serial
SHOCK
shock
50G 20 ms
SPI
spi
STORAGE_TEMPERATURE
storage temperature
-40° to 85° C
SUPPLY_VOLTAGE
supply voltage
USB
usb
VIBRATION
vibration
20G 0 - 600 Hz
WEIGHT
weight
WIFI
wifi
NAME
name
LCD_PANEL
lcd panel
CAN_BUS
can bus
DVI
dvi
ADC
adc
CAN
can
CPU_RAM_GRAPHICS_STORAGE
cpu ram graphics storage
DISPLAY
display
GIGABIT_ETHERNET
gigabit ethernet
OPERATION_TEMP__CASE_
operation temp (case)
POWER_CONSUMPTION
power consumption
SDIO
sdio
SERIAL_PORTS
serial ports
SOUND_IO
sound io
WIFI_AND_BLUETOOTH
wifi and bluetooth
SATA
sata
CPU
cpu
POE
poe
RAM
ram
REAL_TIME_CO_PROCESSOR
real-time co-processor
STORAGE
storage
UART
uart
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions