??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ateljé Lyktan
Description
Singel
Bill of material
L1187-Black-830-3SC-O/O-M+B
ORDERNO
L1187-Black-830-3SC-O/O-M+B
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ARTICLE_NUMBER
article number
L0110A1M110
ASSEMBLY
assembly
Suspended by 1,5 m wire with friction lock. Wire suspension system height and length-adjustable.
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOUR
colour
Black RAL 9005
CONNECTION
connection
Comes with 3 m halogen free white connection cable in textile with plug 3G0,75 mm², or 5G0,75 mm² with free wire end for dim. Optional quick connectors can be obtained on request.
CONTROL
control
ON/OFF
CORD_AND_CONNECTORS
cord and connectors
3m halogenfree cable with Shuko connector (EU)
CORD_LEFT
cord left
1
CORD_POSITION_LEFT
cord position left
200
CORD_POSITION_RIGHT
cord position right
200
CORD_RIGHT
cord right
1
COST
cost
0
CRI_AND_COLOUR_TEMPERATURE
cri and colour temperature
830
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Pendant Lamp
DESIGN_OPTION
design option
-1
DESIGNER
designer
Joel Karlsson, Krook & Tjäder Design
DIFFUSER
diffuser
Microprismatic acrylic glass combined with optic film from BrightView.
DIMENSIONS
dimensions
1187x94x85mm
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DRIVER
driver
Equipped with LED driver Touch and DALI from Philips that regulates light with amplitude modulation, which contributes to a flicker-free light. Light regulation 1-100%. The luminaire is equipped with 2 drivers/2 DALI addresses.
EMIT_FROM_LINE_LENGTH
emit from line length
1093
GLARE_CONTROL
glare control
Microprism + Brightview
HEIGHT
height
85
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
16510
LAMP_TYPE
lamp type
Pendant
LENGTH
length
1187
LIGHT_DISTRIBUTION
light distribution
Worker has both a direct and an indirect light where the distribution of the light is 35% downlight and 65% uplight.
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
Incl. LED light source, colour temperature 3000K or 4000K. Colour rendering CRI 80 & 90. Chromaticity tolerance max 3 SDCM. Life span: L90B10 50 000h.
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
609.600
LUMINAIRE_OUTPUT
luminaire output
4910 lm
LUMINAIRE_POWER
luminaire power
45 W
MANUFACTURER
manufacturer
atelje Lyktan
MASSUNIT
massunit
1
MATERIAL
material
Frame in extruded aluminium. End caps in cast aluminium.
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
OPTIONAL_COLOURS
optional colours
Dusty purple NCS S5040-R30B, Champagne NCS S 3030-Y20R, Salmon pink NCS S2040-Y80R, Turquoise NCS S3030-B30G. Matt texture lacquer on all colours. There is a small fee per order (regardless of the number of luminaires).
PART_TYPE
part type
0
PRODUCT_VARIANT
product variant
Single
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STANDARD_COLOUR
standard colour
White NCS S0500-N, Black RAL9005, Dusty blue NCS S6020-B, Dusty pink NCS S1515-R, Dusty green NCS S6010-G70Y & Grey NCS S5502-Y.
SUSPENSION_WIRE_LENGTH
suspension wire length
500
TYPE_COMMENTS
type comments
Single
URL
url
www.atelje-lyktan.se/en
VERSION
version
2016
WATTAGE_COMMENTS
wattage comments
LED
WIDTH
width
94
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions