??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pfannenberg
Description
Signal Tower BR50 Base/End Module - Signal Tower
Bill of material
28250010000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
28250010000
MANUTYPEDESC
Manufacturer Type Description
BR50-BC Base/ End module
DESCSHORT
Short Description
Signal Tower BR50-BC base/end module,IP54
DESCLONG
Long Description
"- BR 50 signal tower base-/ end modul - up to 5 modules with 6 lens colours. They can be combined as desired by simply plugging them together, even in the field - Can be used everywhere where machine statuses need to be displayed and warning signals given - Modular design with sturdy housing for all indoor and outdoor applications in tough conditions - Types of modules include continuous lights with LED, blinking light (1.5 Hz), flashing light, sounder 85 dB (A) - Flexible building kit system guarantees easy handling - Mechanical and electronics are decoupled, this results in a more stable construction that is less sensitive to vibrations - Many different variations, can be fixed by means of tubular stand, tube or direct mounting - Monitored module for greater safety, the light source has two separate LED strands. If one strand fails, the alarm contact is activated and the second strand continues to light - High system of protection IP 54 (optionally IP 65) - Dimensions: Ø 54 x 63mm per light module"
INTNO
International product number
4061131151043
MANUNAME
Manufacturer Name
Pfannenberg GmbH
NETWEIGHT
Weight
0.0700 kg
CTN
Customs tariff number
85318070
COO
Country of origin
CN
EF000007
Colour
Black
EF001668
Tube mounting possible
true
EF001669
Bracket mounting possible
true
EF001670
Floor mounting possible
true
EF005768
Suitable for AS interface
true
EF006820
Connection type auxiliary circuit
Screw connection
CERTREACH
Cert-REACH
true
CERTCE
Cert-CE
true
CERTEAC
Cert-EAC
true
CERTUKCA
Cert-UKCA
true
CERTUL
Cert-UL
true
CERTVDS
Cert-VdS
false
SIL
false
EXPROOF
Ex-proof
false
INFOLINK
Website
Website
INFOPDF
Info PDF
Data sheet
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions