??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Axiomatic
Description
Signal Converters, Signal Conditioners
Bill of material
130540-isolated-dual-channel-universal-signal-converter
ORDERNO
130540-isolated-dual-channel-universal-signal-converter
CAN_PORT
can port
SAE J1939
ENCLOSURE
enclosure
DIN rail
INPUTS
inputs
Two universal signal inputs are selectable as the following voltage or current signals o 0-5V, 0-10V, 0 to +- 5V, 0 to +- 10V; o 4-20mA, 0-20mA, or 0-200 mA; o Resistive; o PWM; o Frequency; o or Digital. Magnetic Pick Up Input Encoder Input
ORDER_CODES
order codes
AX130540, AX130540-01, AX130540-02
OUTPUTS
outputs
Two universal signal outputs are configurable as the following signals o Analog voltage (0-5V, 0-10V, +-5V, or +- 10V); o Analog current (4-20 mA, 0-20 mA); o or PWM.
POWER
power
12Vdc or 24Vdc
USER_INTERFACE
user interface
NFC Android Application (E-Write NFC) or Electronic Assistant
NAME
name
130540-isolated-dual-channel-universal-signal-converter
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions