??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FloAire
Description
SIBD-FA - Inline Belt Drive
Bill of material
SIBD-FA - Inline Belt Drive
ORDERNO
SIBD-FA - Inline Belt Drive
ALTITUDE
altitude
0
ALWAYS_VERTICAL
always vertical
1
AMBIENT_TEMPERATURE
ambient temperature
0
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
BHP
bhp
C
c
22.875
C_080
c_080
11.875
C_090
c_090
11.875
C_100
c_100
13.875
C_120
c_120
15.875
C_135
c_135
17.875
C_150
c_150
19.875
C_165
c_165
22.875
C_180
c_180
23.875
C_210
c_210
27.875
C_225
c_225
29.875
C_245
c_245
32.875
C_270
c_270
35.875
C_300
c_300
39.875
C_330
c_330
43.875
C_365
c_365
45.875
C_402
c_402
51.875
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
EXHAUST_FAN_HP
exhaust fan hp
0
EXHAUST_FAN_TIP_SPEED
exhaust fan tip speed
0
EXHAUST_STATIC_PRESSURE
exhaust static pressure
0
FAMILY_NAME
family name
FREQUENCY
frequency
0
FULL_LOAD_CURRENT
full load current
0
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MATERIAL
material
MAX_OVERLOAD_PROTECTION
max overload protection
0
MIN_CIRCUIT_AMPACITY
min circuit ampacity
0
MODEL
model
MOTOR_COVER
motor_cover
0
OMNICLASS_NUMBER
omniclass number
23.75.35.17.11
OMNICLASS_TITLE
omniclass title
Fans for Air Ductwork
PART_TYPE
part type
0
PHASE
phase
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RPM
rpm
0
SHARED
shared
0
TAG
tag
TOTAL_EXHAUST_AIR_FLOW
total exhaust air flow
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_SIZE
unit_size
165
URL
url
VOLTAGE
voltage
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
SIBD-FA - Inline Belt Drive
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions