??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Timberlane
Description
Shutter-Flat-Panel-Timberlane
Bill of material
Shutter-Flat Panel-Timberlane-FP4_40-60
ORDERNO
VAR_S__TIEBACK
"s" tieback
0
VAR20_40_40_BOTTOM_PANEL
20/40/40 bottom panel
VAR20_40_40_TOP_PANEL
20/40/40 top panel
ARCH_HEIGHT
arch height
0.607
ARCH_RADIUS
arch radius
2.273
CENTER_OF_ARCH
center of arch
1.542
CONSTRUCTION_OPTION
construction option
1
COST
cost
0
CUT_OUT_OPTION
cut out option
1
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DEPTH
depth
0.109
DESCRIPTION
description
Timberlane Shutter as specified
DESIGN_OPTION
design option
-1
HEIGHT
height
6
HINGE__PINTEL___STRAP
hinge- pintel & strap
0
HOST
host
5
MANUFACTURER
manufacturer
Timberlane Inc.
MANUFACTURER_ADDRESS
manufacturer address
150 Domorah Drive Montgomeryville PA 18936-9633
MANUFACTURER_PHONE
manufacturer phone
800-250-2221
MASSUNIT
massunit
1
MODEL
model
As Specified
OMNICLASS_NUMBER
omniclass number
23.30.60.11.14.17
OMNICLASS_TITLE
omniclass title
Swinging Exterior Shutters
OPTION_1__NO_CUT_OUT
option 1- no cut out
1
OPTION_1__STANDARD
option 1- standard
1
OPTION_2__1_4_ROUND
option 2- 1/4 round
0
OPTION_2__FLEUR_DE_LIS
option 2- fleur de lis
0
OPTION_3__FULL_RADIUS
option 3- full radius
0
OPTION_3__TULIP
option 3- tulip
0
OPTION_4__SAILBOAT
option 4- sailboat
0
OPTION_5__PAW_PRINT
option 5- paw print
0
OPTION_6__PINEAPPLE
option 6- pineapple
0
PANEL_WIDTH
panel width
1.250
PART_TYPE
part type
0
PULL_RING
pull ring
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SALES_INFORMATION
sales information
https://www.timberlane.com/contact-us/
SHARED
shared
0
SHUTTER_LOCK__CATCH
shutter lock- catch
0
SHUTTER_LOCK__SLIDE
shutter lock- slide
0
URL
url
http://www.timberlane.com/
VERSION
version
2017
WIDTH
width
1.667
NAME
name
VAR40_60_LOWER_PANEL
40/60 lower panel
VAR40_60_UPPER_PANEL
40/60 upper panel
VAR50_50_CENTER
50/50 center
VAR60_40_LOWER_PANEL
60/40 lower panel
VAR60_40_UPPER_PANEL
60/40 upper panel
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions