??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Timberlane
Description
Shutter-Board-Batten-Timberlane
Bill of material
Shutter-B&B-Timberlane-BBCV
ORDERNO
VAR_S__TIEBACK
"s" tieback
0
ARCH_HEIGHT
arch height
ARCH_RADIUS
arch radius
BACK_BOARD_DEPTH
back board depth
BOARD_DEPTH
board depth
BOARD_WIDTH
board width
CENTER_EVEN
center even
CENTER_ODD
center odd
CENTER_OF_ARCH
center of arch
COST
cost
0
CUT_OUT_LOCATION
cut out location
CUT_OUT_OPTION
cut out option
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Timberlane Shutter as specified
DESIGN_OPTION
design option
-1
HEIGHT
height
6
HINGE__PINTEL___STRAP
hinge- pintel & strap
0
HOST
host
5
MANUFACTURER
manufacturer
Timberlane Inc.
MANUFACTURER_ADDRESS
manufacturer address
150 Domorah Drive Montgomeryville PA 18936-9633
MANUFACTURER_PHONE
manufacturer phone
800-250-2221
MASSUNIT
massunit
1
MODEL
model
As Specified
NUMBER_OF_BOARDS
number of boards
OMNICLASS_NUMBER
omniclass number
23.30.60.11.14.17
OMNICLASS_TITLE
omniclass title
Swinging Exterior Shutters
OPTION_1__NO_CUT_OUT
option 1- no cut out
OPTION_2__FLEUR_DE_LIS
option 2- fleur de lis
OPTION_3__TULIP
option 3- tulip
OPTION_4__SAILBOAT
option 4- sailboat
OPTION_5__PAW_PRINT
option 5- paw print
OPTION_6__PINEAPPLE
option 6- pineapple
PART_TYPE
part type
0
PULL_RING
pull ring
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SALES_INFORMATION
sales information
https://www.timberlane.com/contact-us/
SHARED
shared
0
SHUTTER_LOCK__CATCH
shutter lock- catch
0
SHUTTER_LOCK__SLIDE
shutter lock- slide
0
SIDE_1_EVEN
side 1 even
SIDE_1_ODD
side 1 odd
SIDE_2_EVEN
side 2 even
SIDE_2_ODD
side 2 odd
SIDE_3_EVEN
side 3 even
SIDE_3_ODD
side 3 odd
URL
url
http://www.timberlane.com/
VERSION
version
2017
WIDTH
width
NAME
name
BACK_PANEL_DEPTH
back panel depth
DEPTH
depth
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions