??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gustavsberg
Description
Shower Corner gbg nc100 Straight Swing Doors
Bill of material
shower_corner_gbg_nc100_straight_swing_doors_800x800_mm__chromed_profiles
VARIANTNAME
800x800 mm, Chromed Profiles
VARDESIGNCOUNTRY
Design country
Sweden
VAREDITIONNUMBER
Edition number
1
VARMANUFACTURERCOUNTRY
Manufacturer country
Sweden
VARMANUFACTURERNAME
Manufacturer name
Gustavsberg
VARNOMINALHEIGHT
Nominal height
0
VARNOMINALWIDTH
Nominal width
0
VARPRODUCTSKU
Product SKU
GBNC
VARPRODUCTFAMILY
Product family
NC
VARPRODUCTGROUP
Product group
Shower wall
VARREGIONAFRICA
Region Africa
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONASIA
Region Asia
All
VARREGIONEUROPE
Region Europe
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONSOUTHAMERICA
Region South America
All
VARWEIGHTNETKG
Weight Net (Kg)
0
VARBIMOBJECTCATEGORY
BIMobject category
Showers
VARWASTECONNECTION
Waste Connection
1
VARMATERIALMAIN
Material main
Glass
VARMATERIALSECONDARY
Material secondary
Aluminium
VARWIDTH
Width
800 mm
VARLENGTH
Length
800 mm
VARHEIGHT
Height
1950 mm
VAREANCODE
EAN code
https://4047289532620
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/NC_manual.pdf
VARPRODUCTGUID
Product Guid
05e28ea0-1e6c-4715-bc81-b89bc150f00f
VARPRODUCTCERTIFICATION
Product certification
http://www.gustavsberg.com/en/care-support/for-professionals/declaration-of-performance/
VARTYPECOMMENTS
Type Comments
SC80G, chromed profiles
VARPRODUCTPAGEURL
Product Page URL
http://www.gustavsberg.com/en/private-consumers/products/showers.html?tx_mmpdb_pi1[article_number]=SC&tx_mmpdb_pi1[via]=8b&tx_mmpdb_pi1[action]=show&tx_mmpdb_pi1[controller]=SolrProduct&cHash=90258b89118a70214558f209f7e09b07
VARMODEL
Model
SC80G
VARMANUFACTURER
Manufacturer
Villeroy & Boch Gustavsberg AB
VARINSTALLATIONINSTRUCTIONURL
Installation Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/SC_manual.pdf
VARDESCRIPTION
Description
SC80G Pivot door, square, corner mounting
VARCODEVVSDNK
Code VVS DNK
674640334
VARCODERSKSWE
Code RSK SWE
7394626
VARCODENRFNOR
Code NRF NOR
6301612
VARCODELVIFIN
Code LVI FIN
5853047
VARCODEEAN
Code EAN
-
VARCAREINSTRUCTIONURL
Care Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GUST_productcare_instructions_uk.pdf
VARASSEMBLYCODE
Assembly Code
D2010700
VARARTICLENUMBER
Article Number
UDW8080SKA120W-61
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions