??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gustavsberg
Description
Shower Cabin gbg ncc90 Straight
Bill of material
shower_cabin_gbg_ncc90_straight_900x900_mm__chromed_profiles
VARIANTNAME
900x900 mm, Chromed Profiles
VARDESIGNCOUNTRY
Design country
Sweden
VAREDITIONNUMBER
Edition number
1
VARMANUFACTURERCOUNTRY
Manufacturer country
Sweden
VARMANUFACTURERNAME
Manufacturer name
Gustavsberg
VARNOMINALHEIGHT
Nominal height
0
VARNOMINALWIDTH
Nominal width
0
VARPRODUCTSKU
Product SKU
GBNCC
VARPRODUCTGROUP
Product group
Shower cabinetts
VARREGIONAFRICA
Region Africa
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONASIA
Region Asia
All
VARREGIONEUROPE
Region Europe
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONSOUTHAMERICA
Region South America
All
VARWEIGHTNETKG
Weight Net (Kg)
0
VARBIMOBJECTCATEGORY
BIMobject category
Showers
VARWASTECONNECTION
Waste Connection
1
VARPRESSUREDROP
Pressure Drop
0
VARFLOW
Flow
0
VARMATERIALMAIN
Material main
Glass
VARMATERIALSECONDARY
Material secondary
Aluminium
VARWIDTH
Width
900 mm
VARWARMWATERCONNECTIONRADIUS
Warm Water Connection Radius
7.5 mm
VARWARMWATERCONNECTIONDIAMETER
Warm Water Connection Diameter
15 mm
VARLENGTH
Length
900 mm
VARHEIGHT
Height
2000 mm
VARCONNECTIONHEIGHT
Connection Height
1046.5 mm
VARCOLDWATERCONNECTIONRADIUS
Cold Water Connection Radius
7.5 mm
VARCOLDWATERCONNECTIONDIAMETER
Cold Water Connection Diameter
15 mm
VARCCDISTANCE
C-C Distance
160.035845708903 mm
VAREANCODE
EAN code
https://4051202033200
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Nordic_Cubicle_square.pdf
VARPRODUCTGUID
Product Guid
347e936b-9b83-4e38-8cb1-726cab19239d
VARPRODUCTCERTIFICATION
Product certification
http://www.gustavsberg.com/en/care-support/for-professionals/declaration-of-performance/
VARTYPECOMMENTS
Type Comments
NCC90 chromed profiles
VARPRODUCTPAGEURL
Product Page URL
http://www.gustavsberg.com/en/private-consumers/products/showers.html?tx_mmpdb_pi1[article_number]=NCC&tx_mmpdb_pi1[via]=8c&tx_mmpdb_pi1[detail]=USE90NOC10SS61W-01&tx_mmpdb_pi1[action]=show&tx_mmpdb_pi1[controller]=SolrProduct&cHash=da33b77fa3928b50051e055cccb0719f
VARMODEL
Model
NCC90
VARMANUFACTURER
Manufacturer
Villeroy & Boch Gustavsberg AB
VARINSTALLATIONINSTRUCTIONURL
Installation Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Nordic_Cubicle_square.pdf
VARDESCRIPTION
Description
NCC90 shower cabin
VARCODEVVSDNK
Code VVS DNK
674604134
VARCODERSKSWE
Code RSK SWE
7393621
VARCODENRFNOR
Code NRF NOR
6318337
VARCODELVIFIN
Code LVI FIN
5843066
VARCODEEAN
Code EAN
-
VARCAREINSTRUCTIONURL
Care Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GUST_productcare_instructions_uk.pdf
VARASSEMBLYCODE
Assembly Code
D2010700
VARARTICLENUMBER
Article Number
USE90NOC10SS61W-01
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions