??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Asura Trench
Description
Shower
Bill of material
shower_asura_trench_default_load_type_catalog
VARIANTNAME
Default Load Type Catalog
COLTHRESHOLD
COL Threshold
0.000
VAR_1125THERSHOLD
1.125 Thershold
1.000
CONNECTORDESCRIPTION
Connector Description
Asura Trench Drain Connection
VERTICALGRABBAR
Vertical Grab Bar
0.000
UPPERSOAP
Upper Soap
1.000
SIDEVALVE
Side Valve
0.000
SEAT
Seat
0.000
RIGHTGRABBAR
Right Grab Bar
1.000
BACKVALVE
Back Valve
1.000
LOWERSOAP
Lower Soap
1.000
LEFTGRABBAR
Left Grab Bar
1.000
LSHAPEGRABBAR
L Shape Grab Bar
0.000
BACKGRABBAR
Back Grab Bar
1.000
WIDTH
Width
5.500 FEET
VALVEHEIGHT
Valve Height
3.500 FEET
UPPERSOAPOFFSET
Upper Soap Offset
1.250 FEET
TRENCHWIDTH
Trench Width
0.460 FEET
THRESHOLDHEIGHT
Threshold Height
0.090 FEET
SUPPLYCONNECTORRADIUS
Supply Connector Radius
0.040 FEET
SIDEVALVEOFFSET
Side Valve Offset
1.500 FEET
SIDEGRABBARLENGTH
Side Grab Bar Length
1.670 FEET
SEATWIDTH
Seat Width
2.170 FEET
SEATHEIGHT
Seat Height
1.490 FEET
BACKVALVEOFFSET
Back Valve Offset
2.170 FEET
OUTERFLANGE
Outer Flange
0.090 FEET
LOWERSOAPOFFSET
Lower Soap Offset
2.000 FEET
INTERIORWIDTH
Interior Width
5.000 FEET
INTERIORHEIGHT
Interior Height
6.480 FEET
INTERIORDEPTH
Interior Depth
2.500 FEET
HEIGHT
Height
6.560 FEET
GRABBARHEIGHT
Grab Bar Height
2.800 FEET
DRAINRADIUS
Drain Radius
0.140 FEET
DRAINOFFSET
Drain Offset
0.470 FEET
DEPTH
Depth
2.680 FEET
BACKGRABBARLENGTH
Back Grab Bar Length
4.000 FEET
URL
http://www.asuratrench.com/index.php
TYPECOMMENTS
Type Comments
1.125 vertical skirt
PRODUCTPAGEURL
Product Page URL
http://www.asuratrench.com/pdf/1022.pdf
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.asuratrench.com/pdf/1022s.pdf
MODEL
Model
XST6232TR 1.125
MANUFACTURER
Manufacturer
Asura Trench Drain
DESCRIPTION
Description
Roll-In Shower
ASSEMBLYCODE
Assembly Code
D2010710
ANSICOMPLIANT
ANSI Compliant
0.000
ADACOMPLIANT
ADA Compliant
1.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions