??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Armstrong World
Description
SHOLES_UK_CAD
Bill of material
SHL03
IDENT
VAR04_CSI
04 csi
12 51 00
VAR95_CSI
95 csi
12510
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
E2020200
BACK
back
BACK_REST
back rest
BAG_HOOK
bag hook
1
BASE
base
BROCHURE_URL
brochure url
CAD_BLOCKS_URL
cad blocks url
CASTERS
casters
CATEGORY
category
COLOR_AVAILABILITY
color availability
See price list for material options
COST
cost
0
CUP_HOLDER
cup holder
CUP_HOLDER_VISIBILITY
cup holder visibility
1
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Side chair with skid base
DESIGN_OPTION
design option
-1
FABRIC_SPEC_SHEETS
fabric spec sheets
FAMILY_NAME
family name
GLIDES
glides
HOST
host
0
KEYNOTE
keynote
LEED_STATS_URL
leed stats url
MANUFACTURER
manufacturer
Allermuir
MANUFACTURER_ADDRESS
manufacturer address
1630 Holland Road, Maumee, Ohio 43537
MANUFACTURER_EMAIL
manufacturer email
MANUFACTURER_FAX
manufacturer fax
(419) 887 5805
MANUFACTURER_PHONE
manufacturer phone
(419) 887 5806
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
(888) 887 5806
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
OVERALL_DEPTH
overall depth
31.590
OVERALL_HEIGHT
overall height
OVERALL_WIDTH
overall width
32.250
PLASTIC_ARMS_IN_BLACK
plastic arms in black
No
PLASTIC_GLIDES
plastic glides
1
PLUGIN_DATA_URL
plugin data url
PRICING_URL
pricing url
PRODUCT_LINE
product line
Sholes
PRODUCT_PAGE_URL
product page url
ROD
rod
ROOM_CALCULATION_POINT
room calculation point
0
SEAT
seat
SEAT_DEPTH
seat depth
0
SEAT_HEIGHT
seat height
0
SEAT_OR_TOP
seat or top
SEAT_WIDTH
seat width
0
SHARED
shared
0
SPECIFICATIONS_URL
specifications url
STACKS
stacks
1
SUBCATEGORY
subcategory
SUPPORT
support
SUPPORT_ROD
support rod
SUSPENSION_RUBBER
suspension rubber
TABLET_BASE
tablet base
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPHOLSTERED_SEAT
upholstered seat
URL
url
WEIGHT
weight
0
WORK_PLANE_BASED
work plane-based
0
WRITING_TABLET
writing tablet
WRITING_TABLET_VISIBILITY
writing tablet visibility
1
SEAT_OR_BASE
seat or base
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions