??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Essem Design
Description
ShoeRacks_Nostalgi
Bill of material
Nostalgi shoe rack
IDENT
Nostalgi shoe rack
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ARTIKEL_NR_
artikel nr.
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
Convergo AB
BARCODE
barcode
n/a
BRAND
brand
Essem Design
CATEGORY
category
Racks
CODEPERFORMANCE
codeperformance
n/a
COLLECTION
collection
Nostalgi
COLOR
color
Various
CONSTITUENTS
constituents
The wooden shelves are dovels and shelves are made of pipes. Hooks in moduled recycled aluminium
CONVERGOREFNR
convergorefnr
0069-1708-0005-SE
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Year
EANNUMBER
eannumber
n/a
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
The wooden shelves made of birch, beech, oak, ash or walnut. The shelves are also available in powder coated or chromed steel or anodized aluminium
FINISH
finish
Steel: powder coated. Aluminium: anodized
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
RACK
INSTALLATIONDATE
installationdate
n/a
KEYNOTE
keynote
MAINCOLOR
maincolor
Various
MANUFACTERURL
manufacterurl
http://www.essem.se/en
MANUFACTURER
manufacturer
Essem Design
MANUFACTURERNAME
manufacturername
Essem Design
MASSUNIT
massunit
1
MATERIAL
material
Metal (steel or aluminium) and wood (birch, beech, oak, ash or walnut)
MODEL
model
Nostalgi shoe rack
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
n/a
NAME
name
ShoeRacks_Nostalgi
NBSDESCRIPTION
nbsdescription
Shelf units
NBSREFERENCE
nbsreference
45-35-80/310
NOMINALDEPTH
nominaldepth
257
NOMINALHEIGHT
nominalheight
188
NOMINALWIDTH
nominalwidth
1004
OMNICLASS_NUMBER
omniclass number
23.40.20.11.21.17
OMNICLASS_TITLE
omniclass title
Shoe Trees
PRODUCTINFORMATION
productinformation
n/a n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
4
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Sculptured
SHARED
shared
0
SHELFMAINMATERIAL
shelfmainmaterial
SHELFSECONDARYMATERIAL
shelfsecondarymaterial
SIZE
size
1004x257x188 mm
STYLE
style
Classic/Swedish
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
Pr_40_30_78_80
UNICLASS2015DESCRIPTION
uniclass2015description
Shoe trees
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_30_78_80
URL
url
http://www.essem.se/en/products/racks/nostalgi-shoe-rack/
VERSION
version
4
VERSIONDATE
versiondate
01/07/2019
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WEIGHT
weight
n/a
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions