??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BHC Furniture
Description
SHLED03
Bill of material
SHL03
ORDERNO
SHL03
VAR04_CSI
04 csi
12 51 00
VAR95_CSI
95 csi
12510
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
E2020200
BAG_HOOK
bag hook
1
COLOR_AVAILABILITY
color availability
See price list for material options
COST
cost
0
CUP_HOLDER_VISIBILITY
cup holder visibility
1
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Side chair with skid base
DESIGN_OPTION
design option
-1
HOST
host
0
MANUFACTURER
manufacturer
Allermuir
MANUFACTURER_ADDRESS
manufacturer address
1630 Holland Road, Maumee, Ohio 43537
MANUFACTURER_FAX
manufacturer fax
(419) 887 5805
MANUFACTURER_PHONE
manufacturer phone
(419) 887 5806
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
(888) 887 5806
MASSUNIT
massunit
1
MODEL
model
SHL03
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
OVERALL_DEPTH
overall depth
31.590
OVERALL_HEIGHT
overall height
32.410
OVERALL_WIDTH
overall width
32.250
PLASTIC_ARMS_IN_BLACK
plastic arms in black
No
PLASTIC_GLIDES
plastic glides
1
PRODUCT_LINE
product line
Sholes
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_DEPTH
seat depth
0
SEAT_HEIGHT
seat height
0
SEAT_WIDTH
seat width
0
SHARED
shared
0
STACKS
stacks
1
SUBCATEGORY
subcategory
Sholes
VERSION
version
2012
WEIGHT
weight
0
WORK_PLANE_BASED
work plane-based
0
WRITING_TABLET_VISIBILITY
writing tablet visibility
1
NAME
name
SHLED03
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions