??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ClimaCool
Description
SHC onDemand, Model UCH
Bill of material
SHC onDemand, Model UCH
ORDERNO
SHC onDemand, Model UCH
VAR04_CSI
04 csi
23 64 00
VAR95_CSI
95 csi
15620
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D3090900
CAPACITY_OF_BANK__TONS_
capacity of bank (tons)
30-400
CATEGORY
category
Mechanical Equipment
CLASSIFICATION
classification
0
COMPRESSOR_NOMINAL_HP
compressor nominal hp
25
COMPRESSOR_QUANTITY
compressor quantity
2
COMPRESSOR_TYPE
compressor type
Scroll
CONNECTION_INSIDE_RADIUS
connection inside radius
3.000
CONNECTION_OUTSIDE_RADIUS
connection outside radius
3.250
CONTROL_BOX_OFFSET
control box offset
10.047
COST
cost
0
COST_INFO
cost info
http://www.climacoolcorp.com/RepLocator.htm
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DEPTH
depth
55.500
DESCRIPTION
description
Modular-Chiller_WaterCooled_onDemand_Simultaneous-Heating-Cooling_SHC_ClimaCool
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FLOW_GPM
flow gpm
0
FRONT_SERVICE_CLEARANCE
front service clearance
36
FULL_LOAD_EER__MIN_
full-load eer (min)
16.0
HEADER_CONNECTION_SIZE
header connection size
6.000
HEADER_WIDTH
header width
34.250
HEIGHT
height
78
HOST
host
0
INDEPENDENT_REFRIGERANT_CIRCUITS
independent refrigerant circuits
2
INSTALLATION_URL
installation url
http://www.climacoolcorp.com/Library.htm
INTERFERENCE
interference
KEYNOTE
keynote
LC_HEIGHT
lc height
19.500
LC1_WIDTH
lc1 width
27.500
LC2_WIDTH
lc2 width
9
LEED
leed
http://www.climacoolcorp.com/Library.htm
MAINTENANCE_URL
maintenance url
http://www.climacoolcorp.com/Library.htm
MANUFACTURER
manufacturer
ClimaCool
MANUFACTURER_ADDRESS
manufacturer address
7300 SW 44th St., Oklahoma City, OK 73179
MANUFACTURER_FAX
manufacturer fax
405-745-2072
MANUFACTURER_PHONE
manufacturer phone
405-745-3185
MASSUNIT
massunit
1
MODEL
model
UCH
NOMINAL_CAPACITY_OF_UNIT__TONS_
nominal capacity of unit (tons)
50
NUMBER_OF_POLES
number of poles
3
OMNICLASS_NUMBER
omniclass number
23.75.70.00
OMNICLASS_TITLE
omniclass title
HVAC Distribution Devices
OPERATING__WEIGHT__LB_
operating weight (lb)
2460
PART_TYPE
part type
0
PARTIAL_LOAD_EER__MIN_
partial-load eer (min)
20.00
PRODUCT_PAGE_URL
product page url
http://www.climacoolcorp.com/Library.htm
REAR_SERVICE_CLEARANCE
rear service clearance
30.000
REFRIGERANT_CIRCUIT_CHARGE
refrigerant circuit charge
Factory charge
REFRIGERANT_TYPE
refrigerant type
R-410A
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SHOW_INTERFERENCE
show interference
1
SIDE_CLEARANCE
side clearance
0.500
SIDE_CLEARANCE__UNIT_
side clearance (unit)
0.500
SIDE_SERVICE_CLEARANCE__BANK_
side service clearance (bank)
12.000
SUBCATEGORY
subcategory
Water Cooled
SURFACE_FINISH
surface finish
TECHNICAL_INFORMATION
technical information
http://www.climacoolcorp.com/Library.htm
TOP_SERVICE_CLEARANCE
top service clearance
30.000
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UC1_HEIGHT
uc1 height
9
UC1_WIDTH
uc1 width
41
UC2_HEIGHT
uc2 height
9
UC2_WIDTH
uc2 width
19
UNIT_COVER_PLATES
unit cover plates
1
UNIT_WEIGHT__LB_
unit weight (lb)
2150
UNIT_WIDTH
unit width
34
URL
url
http://www.climacoolcorp.com
VOLTAGE
voltage
0
VOLTAGE_OPTIONS
voltage options
208/230/460/575/3/60
WARRANTY_URL
warranty url
http://www.climacoolcorp.com/Library.htm
WORK_PLANE_BASED
work plane-based
1
NAME
name
SHC onDemand, Model UCH
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions