??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
3form
Description
Shapes Solitude 400.11 Quiet Sophistication
Bill of material
Shapes Solitude 400.11 Quiet Sophistication
ORDERNO
Shapes Solitude 400.11 Quiet Sophistication
VAR3_FORM_PANEL_FINISH
3-form panel finish
VAR3_FORM_VERSION
3-form version
0
VAR3FORM_SOLUTION
3form solution
Shapes
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CABLE_LENGTH
cable length
5
CABLE_LENGTH__C
cable length _c
5
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUSTOMER_INSTRUCTIONS
customer instructions
Customer chooses material style only.
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HARDWARE
hardware
HOST
host
3
KEYNOTE
keynote
LEAD_TIME
lead time
3 Week
MANUFACTURER
manufacturer
3-Form
MASSUNIT
massunit
1
MODEL
model
400.11_Solitude 2M
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.3-form.com/ready_to_go/ceiling_features/400.11/
VARIA_GAUGE
varia gauge
1/4"
NAME
name
Shapes Solitude 400.11 Quiet Sophistication
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions