??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
DELABIE
Description
SHA 700 squat WC pan
Bill of material
SHA 700 squat WC pan
ORDERNO
SHA 700 squat WC pan
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
WC
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
French manufacturer Delabie is a leader in the European sanitary ware market for non-domestic places. Water controls, solutions for disabled people, sanitary ware, for schools, leisure centres, offices, hospitals, airports…
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FEATURES_
features
Floor-recessed squat WC pan. Bacteriostatic 304 stainless steel. Stainless steel thickness 1.2mm. One-piece pressed WC bowl, seam-free for easy maintenance and better hygiene. Bowl shape suitable for male and female use. Non-slip foot area. Vertical waste outlet: Ø 100mm. Flushing system with one 304 stainless steel spreader. Weight: 6kg.
FINISH
finish
GRADE
grade
CE
HOST
host
2
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
DELABIE
MANUFACTURERNAME
manufacturername
DELABIE
MANUFACTURERURL
manufacturerurl
http://www.delabie.com/
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
SHA 700 squat WC pan
MODELNUMBER
modelnumber
113610
NAME
name
SHA 700 squat WC pan
NOMINALHEIGHT
nominalheight
30.000
NOMINALLENGTH
nominallength
700
NOMINALWIDTH
nominalwidth
700
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://www.delabie.com/products/113610
RADIUS__IN_
radius (in)
16.500
RADIUS__OUT_
radius (out)
50
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SERIALNUMBER
serialnumber
3456330163637
SHARED
shared
0
TYPE_COMMENTS
type comments
Recessed squat WC pan
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.delabie.com/
VENT_CONNECTION
vent connection
0
VERSION
version
v1
WARRANTYDESCRIPTION
warrantydescription
Any manufacturing defect
WARRANTYDURATIONUNIT
warrantydurationunit
10 years
WASTE_CONNECTION
waste connection
0
WEIGHT
weight
6kg
WFU
wfu
0
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions