??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bifold
Description
SH06-R1-SR-10
Bill of material
SH06-R1-SR-10
ORDERNO
SH06-R1-SR-10
DESCRIPTION
description
Model Code Air preparation unit, 14 connections, -20C to +135C, Model Type Regulator, SelfNon Relieving Self relieving, Drain option NA, Output Press Range 0.4 - 10 bar output range, Filter Element NA, Connections NPT connections, Gauge port option 18 Gauge port, Adjustment option Allen key adjustment, Drain screw option NA, Brackets No Brackets. Alternative options are available through our Product Configurator. Please contact us for more information on this product range or to request a quote. We'd be happy to discuss your requirements and provide you with further details.
MAIN_CONNECTION_SIZE
main connection size
14 NPT
MAX_PRESSURE__BAR_
max pressure (bar)
20
NAME
name
SH06-R1-SR-10
VALVE_TYPE
valve type
Regulator
WEIGHT__KG_
weight (kg)
0.87
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions