??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Tellurerota
Description
SF/NLX - Silicone rubber wheels for high temperatures, aluminium centre, fixed bracket type "NLX"
Bill of material
726262PF
COD
Code
726262PF
D
Wheel diameter
100 mm
F
Wheel width
40 mm
H
Overall height
128 mm
AXB
Top plate outer dimensions
100x85 mm
AAXBB
Hole spacing
80x60 mm
EE
Hole width
9 mm
LC
Load capacity
80 daN
W
Weight
0.71 kg
INFO
Technical description
Technical description
Preview - Generation
Öngörünüm
Formatlar
Files
3D
Boyut
2D

Embedded user actions